5. Datasheet¶
5.1. Table of contents¶
5.2. Device Information¶
MCAL_AM263x_09.00.01 is tested on AM263x device. Below memory footprint and execution times are for AM263x device.
5.3. Memory Footprint¶
Modules
|
In Bytes
|
||
|---|---|---|---|
.text |
.bss |
.data |
|
CAN |
11250 |
16008 |
1 |
SPI |
8690 |
0 |
1 |
MCU |
5254 |
0 |
5 |
WDG |
768 |
12 |
1 |
PORT |
2642 |
16 |
1 |
DIO |
970 |
0 |
0 |
GPT |
2894 |
162 |
104 |
FLS |
5008 |
0 |
98 |
PWM |
13924 |
469 |
3 |
Eth |
14164 |
116644 |
9 |
EthTrcv |
3774 |
78 |
17 |
ADC |
5602 |
2921 |
4 |
ICU |
4144 |
920 |
1 |
DMA |
4964 |
96 |
2 |
IPC |
5932 |
1652 |
413 |
I2C |
4182 |
151 |
532 |
UART |
6682 |
256 |
25 |
FSIRX |
1790 |
169 |
2 |
FSITX |
2873 |
121 |
0 |
LIN |
1992 |
20 |
9 |
Total |
107499 |
139695 |
1228 |
Above readings were taken with following compiler settings:
Compiler version : ti-cgt-armllvm_2.1.3.LTS
–code_state=16 –abi=eabi -g –display_error_number –diag_warning=225 – diag_wrap=off – gen_func_subsections=on –enum_type=packed –auto_inline=0 – small_enum -DRELEASE_BUILD - DASSERT_ENABLE