5. Datasheet¶
5.1. Table of contents¶
5.2. Device Information¶
MCAL_AM263x_09.00.00 is tested on AM263x device. Below memory footprint and execution times are for AM263x device.
5.3. Memory Footprint¶
Modules
|
In Bytes
|
||
|---|---|---|---|
.text |
.bss |
.data |
|
CAN |
11266 |
16008 |
1 |
SPI |
6140 |
0 |
1 |
MCU |
5254 |
0 |
5 |
WDG |
768 |
12 |
1 |
PORT |
2642 |
16 |
1 |
DIO |
970 |
0 |
0 |
GPT |
2862 |
162 |
104 |
FLS |
4636 |
0 |
80 |
PWM |
13448 |
321 |
1 |
Eth |
14100 |
116644 |
9 |
EthTrcv |
3614 |
78 |
17 |
ADC |
5602 |
2921 |
4 |
ICU |
4144 |
920 |
1 |
DMA |
4786 |
96 |
2 |
IPC |
5836 |
1652 |
413 |
I2C |
4406 |
156 |
6 |
UART |
6664 |
256 |
25 |
FSIRX |
1806 |
169 |
2 |
FSITX |
2889 |
121 |
0 |
Total |
101833 |
139532 |
673 |
Above readings were taken with following compiler settings:
Compiler version : ti-cgt-armllvm_2.1.3.LTS
–code_state=16 –abi=eabi -g –display_error_number –diag_warning=225 – diag_wrap=off – gen_func_subsections=on –enum_type=packed –auto_inline=0 – small_enum -DRELEASE_BUILD - DASSERT_ENABLE