5. Datasheet¶
5.1. Table of contents¶
5.2. Device Information¶
MCAL_AM263Px_09.00.01 is tested on AM263Px device. Below memory footprint and execution times are for AM263Px device.
5.3. Memory Footprint¶
Modules
|
In Bytes
|
||
|---|---|---|---|
.text |
.bss |
.data |
|
CAN |
10414 |
16024 |
1 |
SPI |
7008 |
0 |
1 |
MCU |
6292 |
0 |
5 |
WDG |
672 |
12 |
1 |
PORT |
2388 |
16 |
1 |
DIO |
784 |
0 |
0 |
GPT |
3268 |
322 |
200 |
PWM |
13650 |
469 |
3 |
ICU |
3724 |
1472 |
1 |
IPC |
5500 |
1652 |
413 |
UART |
5218 |
192 |
1 |
Total |
58918 |
20159 |
627 |
Above readings were taken with following compiler settings:
Compiler version : ti-cgt-armllvm_3.2.0.LTS
–code_state=16 –abi=eabi -g –display_error_number –diag_warning=225 – diag_wrap=off – gen_func_subsections=on –enum_type=packed –auto_inline=0 – small_enum -DRELEASE_BUILD - DASSERT_ENABLE