AM64x MCU+ SDK  12.01.00
Ethernet Performance

Introduction

This section provides the performance numbers of Ethernet drivers using CPSW peripheral in MCU+ SDK

Setup Details

SOC Details Values
Core R5F
Core Operating Speed 800 MHz
Memory Type MSRAM
Cache status Enabled
EVM Type AM64X-EVM


SOC Details Values
Core A53
Core Operating Speed 1 GHz
Memory Type DDR
Cache status Enabled
EVM Type AM64X-EVM

Layer 2 Performance

Latency defination

Configuration Details

For R5F

Configuration Value
Processing Core Main R5F0 Core 0
Core Frequency 800 MHz
Ethernet Interface Type RGMII at 1 Gbps
Packet buffer memory MSRAM
Scatter-gather TX Yes
Scatter-gather RX Yes
UDMA interrupt pacing NO
RTOS FreeRTOS
RTOS application Modified Enet CPSW Loopback Example
example
Host PC tool version nload
Rx packet length 200 B
Tx packet length 200 B


Layer 2 Latency

Parameter CPU<->CPSW
Latency Value (ns)
PHY Latency
(from datasheet) in ns
Total Latency
(ns)
RX Latency 14000 193 14193
TX Latency 7000 384 7384

For A53

Configuration Value
Processing Core Main A53S0 Core 0
Core Frequency 1 GHz
Ethernet Interface Type RGMII at 1 Gbps
Packet buffer memory DDR (uncached)
Scatter-gather TX Yes
Scatter-gather RX Yes
UDMA interrupt pacing NO (UDMA is polled)
RTOS FreeRTOS
RTOS application Modified Enet CPSW Loopback Example
example
Host PC tool version nload
Rx packet length 200 B
Tx packet length 200 B


Layer 2 Latency

Parameter CPU<->CPSW
Latency Value (ns)
PHY Latency
(from datasheet) in ns
Total Latency
(ns)
RX Latency 16000 193 16193
TX Latency 8000 384 8384

Layer-2 Hardware Switching Latency for CPSW

Configuration Value
EVM Type AM243x-LP E3
CPSW CPPI Frequency 320 MHz
Ethernet Interface Type RGMII
PHY model number DP83869
Ethernet Cable Spec CAT-6
Sample size 10 Million Packets
RTOS application Modified Enet Layer 2 CPSW SWITCH Example
example


Test Setup

Connections for Latency Measurement

CPSW Latency for RGMII

Datagram Length Latency @ 1Gbps link (in us) Latency @ 100Mbps link (in us) Latency @ 10Mbps link (in us)
Without Cut-ThroughWith Cut-Through Without Cut-ThroughWith Cut-Through Without Cut-ThroughWith Cut-Through
64 Bytes 1.81.7 7.97.8 73.471.9
256 Bytes 3.12.0 23.013.8 227.3135.6
512 Bytes 5.22.0 43.513.8 432.0135.6
1518 Bytes 13.32.0 124.013.8 1237.0135.6

TCP/IP Performance

Configuration Details

Configuration Value
Processing Core Main R5F0 Core 0
Core Frequency 800 MHz
Ethernet Interface Type RGMII at 1 Gbps
Packet buffer memory MSRAM (cached)
Hardware checksum offload Enabled on both Tx and Rx Side
Scatter-gather TX Yes
Scatter-gather RX Yes
UDMA interrupt pacing Yes (realized with timer based interrupt pacing)
RTOS FreeRTOS
RTOS application Enet Lwip CPSW Example in examples
TCP/IP stack LwIP version STABLE-2_2_1_RELEASE
Host PC tool version iperf v2.0.10
Number of Rx packet buffers 32
Number of Tx packet buffers 16


Configuration Value
Processing Core Main A53S0 Core 0
Core Frequency 1 GHz
Ethernet Interface Type RGMII at 1 Gbps
Packet buffer memory DDR
Hardware checksum offload Enabled on both Tx and Rx Side
Scatter-gather TX Yes
Scatter-gather RX Yes
UDMA interrupt pacing Yes (realized with timer based interrupt pacing)
RTOS FreeRTOS
RTOS application Enet Lwip CPSW Example in examples
TCP/IP stack LwIP version STABLE-2_2_1_RELEASE
Host PC tool version iperf v2.0.10
Number of Rx packet buffers 32
Number of Tx packet buffers 16


TCP Throughput

R5F core as host

Test Bandwidth
(Mbps)
CPU Load
(%)
TCP RX93.343
TCP TX9372
TCP BidirectionalRX=81.5
TX=81.5
99

A53 core as host

Test Bandwidth
(Mbps)
CPU Load
(%)
TCP RX93.517
TCP TX9323
TCP BidirectionalRX=93
TX=93
40

Host PC commands:

  • TCP Rx and Tx (Sequential):
    $iperf -c <evm_ip> -r
  • TCP Rx and Tx (Bidirectional):
    $iperf -c <evm_ip> -d

UDP Throughput

R5F core as host

Test Datagram Length = 256B Datagram Length = 512B Datagram Length = 1470B
Bandwidth (Mbps)CPU Load (%)Packet Loss (%) Bandwidth (Mbps)CPU Load (%)Packet Loss (%) Bandwidth (Mbps)CPU Load (%)Packet Loss (%)
UDP RX 5140.0 25270.011 50250.051
10210.08 50490.35 65310.18
25460.22 65596.5 95430.28
UDP RX (Max) 28500.29 59570.6 155680.26
UDP TX (Max) 681000.0 1361000.0 3891000.0

A53 core as host

Test Datagram Length = 256B Datagram Length = 512B Datagram Length = 1470B
Bandwidth (Mbps)CPU Load (%)Packet Loss (%) Bandwidth (Mbps)CPU Load (%)Packet Loss (%) Bandwidth (Mbps)CPU Load (%)Packet Loss (%)
UDP RX 560.0 25130.08 50100.02
10100.04 50250.19 65120.06
25250.19 65424.6 95680.0
UDP RX (Max) 30291 60300.6 170310.2
UDP RX (Max)
With 128 Rx pkt bufs
9491.50.29 19997.40.6 55799.92
UDP TX (Max) 1141000.0 2271000.0 6521000.0

Host PC commands:

  • Test with datagram length of 64B:
    $iperf -c <evm_ip> -u -l64 -b <bw> -r
    where <bw> is 5M, 10M, 15M, etc
  • Test with datagram length of 256B:
    $iperf -c <evm_ip> -u -l256 -b <bw> -r
    where <bw> is 25M, 50M, 100M, etc
  • Test with datagram length of 512B:
    $iperf -c <evm_ip> -u -l512 -b <bw> -r
    where <bw> is 25M, 50M, 100M, etc
  • Test with datagram length of 1470B (max):
    $iperf -c <evm_ip> -u -b <bw> -r
    where <bw> is 25M, 50M, 100M, etc

See Also

Ethernet And Networking Enet Lwip CPSW Example