AM64x MCU+ SDK  12.01.00
Buildsheet

Introduction

Build Sheet of supported features and modules for this SDK release. The following table lists the supported features and modules for the corresponding category, along with the support status for RTOS on all the cores.

The support status is indicated by the following codes:

Cod Note
Yes The feature or module is supported
No The feature or module is not supported
SDKx.y The feature or module will be supported in a future version of the SDK
NA The feature or module is not applicable in the hardware

Software Buildsheet

Category Module SubModule RTOS on R5F RTOS on M4 RTOS on A53
Memory Map MAIN Domain Memory Map Yes Yes No
MCU Domain Memory Map Yes Yes No
Processors View Memory Map N/A N/A No
Region-based Address Translation Yes Yes No
System Interconnect N/A N/A N/A
Initialization I2C Bootloader Operation N/A N/A N/A
SPI Bootloader Operation N/A N/A N/A
QSPI Bootloader Operation Yes N/A N/A
OSPI Bootloader Operation Yes N/A N/A
PCIe Bootloader Operation N/A N/A N/A
GPMC Bootloader Operation NOR No N/A N/A
NAND No N/A N/A
Ethernet Bootloader Operation No N/A N/A
USB Bootloader Operation Host No N/A N/A
Device No N/A N/A
MMCSD Bootloader Operation SD Card (4 bit) Yes N/A N/A
SD Card (8 bit) No N/A N/A
eMMC Yes N/A N/A
UART Bootloader Operation Yes N/A N/A
Device Configuration Power Yes Yes No
Reset Yes Yes Yes
Clocking Yes Yes Yes
Processors and Accelerators Dual-R5F MCU Subsystem Yes N/A N/A
Dual-A53 MPU Subsystem N/A N/A Yes
Cortex-M4F Subsystem N/A Yes N/A
Programmable Real-Time Unit and Industrial Communication Subsystem - Gigabit General PRU Use Yes No No
EtherCAT Device Yes No No
Profinet RT Device Yes No No
Profinet IRT Device Yes No No
EtherNet/IP adapter Yes No No
Ethernet Endpoint (EMAC) Yes No No
Ethernet Switch No No No
Ethernet HSR No No No
IO Link Primary Yes No No
HDSL, EnDat 2.2 Yes No No
Interprocessor Communication (IPC) Mailbox Yes Yes Yes
Spinlock Yes Yes Yes
Memory Controllers DDR Subsystem (DDRSS) DDR4 Yes N/A N/A
LPDDR4 No N/A N/A
Inline ECC Yes N/A N/A
Region-based Address Translation (RAT) Module Yes Yes No
Interrupts MCU Domain Interrupt Maps Yes Yes Yes
MAIN Domain Interrupt Maps Yes N/A Yes
Time Sync Time Sync Module (CPTS) Yes No No
Timer Manager No No No
Time Sync and Compare Events No No No
Data Movement Architecture (DMA) Data Movement Subsystem (DMSS) Yes N/A Yes
Peripheral DMA (PDMA) Yes N/A No
RingAcc Yes N/A No
Secure Proxy Yes N/A No
Interrup Aggregator Yes N/A No
Packet Streaming Interface Link Yes N/A No
General Connectivity Peripherals Analog-to-Digital Converter (ADC) Yes No Yes
General-Purpose Interface (GPIO) Yes Yes Yes
Inter-Integrated Circuit (I2C) Interface Controller Yes Yes Yes
Target Yes Yes Yes
Multichannel Serial Peripheral Interface (MCSPI) Controller Yes Yes Yes
Peripheral Yes Yes Yes
Universal Asynchronous Receiver/Transmitter (UART) UART Yes Yes Yes
RS-485 No No No
IrDA No No No
High-speed Serial Interfaces Gigabit Ethernet Switch (CPSW0) Switch Yes N/A No
EndPoint Yes N/A No
Peripheral Component Interconnect Express (PCIe) Subsystem Root Complex Yes N/A No
EndPoint Yes N/A No
Universal Serial Bus Subsystem (USBSS) Host 3.0 No N/A No
Device 3.0 No N/A No
Host 2.0 No N/A No
Device 2.0 Yes N/A No
Serializer/Deserializer (SerDes) Yes N/A No
Memory Interfaces Flash Subsystem (FSS) No N/A No
Octal Serial Peripheral Interface (OSPI) Yes N/A Yes
General-Purpose Memory Controller (GPMC) FPGA No N/A No
NAND No N/A No
NOR No N/A No
etc. No N/A No
Error Location Module (ELM) No N/A No
Multimedia Card Secure Digital (MMCSD) Interface 4-bit Yes N/A Yes
8-bit Yes N/A Yes
Industrial and Control Interfaces Enhanced Capture (ECAP) Module Capture Yes N/A Yes
PWM No N/A Yes
Enhanced Pulse Width Modulation (EPWM) Module Yes N/A Yes
Enhanced Quadrature Encoder Pulse (EQEP) Module Yes N/A Yes
Controller Area Network (MCAN) Classic CAN Yes N/A Yes
Classic CAN FD Yes N/A Yes
FSI Receiver Yes N/A No
Transmitter Yes N/A No
Timer Modules Global Timebase Counter (GTC) Yes Yes Yes
Windowed Watchdog Timer (WWDT) Yes No Yes
Timers Timer Yes Yes Yes
Capture No No No
Compare No No No
PWM No No No
Internal Diagnostics Modules Dual Clock Comparator (DCC) Yes Yes No
Error Signaling Module (ESM) Yes Yes No
RTI(WWDG) Yes Yes No
Voltage and Thermal Management(VTM) Yes Yes No
Interconnect Isolation Gasket(STOG) Yes Yes No
Interconnect Isolation Gasket(MTOG) No Yes No
Power OK(POK) Yes Yes No
PBIST(Built In Self Test) Yes Yes No
LBIST(Built In Self Test) No Yes No
Memory Cyclic Redundancy Check (MCRC) Controller Yes Yes No
ECC Aggregator Yes Yes No
 On-Chip Debug Yes Yes No