![Logo](ti_logo.svg) |
AM64x MCU+ SDK
10.00.00
|
|
Go to the documentation of this file.
40 #ifndef SCICLIENT_SOC_PRIV_AM64X_H_
41 #define SCICLIENT_SOC_PRIV_AM64X_H_
54 #if defined (SOC_AM64X) || defined (SOC_AM243X)
56 #define SCICLIENT_ROM_R5_TX_NORMAL_THREAD (1U)
58 #define SCICLIENT_ROM_R5_RX_NORMAL_THREAD (0U)
61 #define SCICLIENT_ROM_R5_TX_NORMAL_THREAD (4U)
63 #define SCICLIENT_ROM_R5_RX_NORMAL_THREAD (5U)
68 #define SCICLIENT_HOST_ID (TISCI_HOST_ID_MAIN_0_R5_0)