|
AM64x MCU+ SDK
09.01.00
|
|
Go to the documentation of this file.
53 #ifndef TISCI_PM_TISCI_CORE_H
54 #define TISCI_PM_TISCI_CORE_H
struct tisci_header hdr
Definition: tisci_pm_core.h:159
struct tisci_header hdr
Definition: tisci_pm_core.h:84
Empty response for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:110
Response for TISCI_MSG_WAKE_REASON.
Definition: tisci_pm_core.h:83
struct tisci_header hdr
Definition: tisci_pm_core.h:182
Request for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:168
Empty response for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:181
struct tisci_header hdr
Definition: tisci_pm_core.h:111
Empty response for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:158
Empty request for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:146
struct tisci_header hdr
Definition: tisci_pm_core.h:72
struct tisci_msg_wake_reason_req __attribute__((__packed__))
uint8_t domgrp_t
Defines the sysfw DOMGRP type. This is meant to be used in code or data structures that require disti...
Definition: sciclient.h:243
Empty request for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:122
struct tisci_header hdr
Definition: tisci_pm_core.h:99
Empty response for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:134
struct tisci_header hdr
Definition: tisci_pm_core.h:169
Empty request for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:98
domgrp_t domain
Definition: tisci_pm_core.h:170
struct tisci_header hdr
Definition: tisci_pm_core.h:123
char mode[32]
Definition: tisci_pm_core.h:85
This file contains:
Definition: tisci_pm_core.h:71
uint32_t time_ms
Definition: tisci_pm_core.h:87
struct tisci_header hdr
Definition: tisci_pm_core.h:135
struct tisci_header hdr
Definition: tisci_pm_core.h:147
char reason[32]
Definition: tisci_pm_core.h:86