![Logo](ti_logo.svg) |
AM64x MCU+ SDK
09.01.00
|
|
Go to the documentation of this file.
66 #define SA2UL_DKEK_KEY_LEN (32U)
71 #define KDF_LABEL_AND_CONTEXT_LEN_MAX 41U
uint8_t kdf_label_and_context[KDF_LABEL_AND_CONTEXT_LEN_MAX]
Definition: tisci_dkek.h:89
struct tisci_header hdr
Definition: tisci_dkek.h:144
#define KDF_LABEL_AND_CONTEXT_LEN_MAX
key derivation label and context length
Definition: tisci_dkek.h:71
uint8_t sa2ul_instance
Definition: tisci_dkek.h:108
TISCI Request for getting DKEK via TISCI.
Definition: tisci_dkek.h:130
struct tisci_header hdr
Definition: tisci_dkek.h:107
uint8_t kdf_context_len
Definition: tisci_dkek.h:88
uint8_t kdf_label_len
Definition: tisci_dkek.h:133
uint8_t sa2ul_instance
Definition: tisci_dkek.h:86
TISCI Request for setting DKEK in SA2UL registers.
Definition: tisci_dkek.h:84
TISCI Response for Releasing DKEK.
Definition: tisci_dkek.h:115
struct tisci_header hdr
Definition: tisci_dkek.h:116
TISCI Response for setting DKEK in SA2UL registers.
Definition: tisci_dkek.h:96
uint8_t dkek[SA2UL_DKEK_KEY_LEN]
Definition: tisci_dkek.h:145
TISCI Response for requesting DKEK.
Definition: tisci_dkek.h:143
struct tisci_header hdr
Definition: tisci_dkek.h:85
#define SA2UL_DKEK_KEY_LEN
This file contains:
Definition: tisci_dkek.h:66
struct tisci_header hdr
Definition: tisci_dkek.h:97
struct tisci_header hdr
Definition: tisci_dkek.h:131
TISCI Request for releasing DKEK.
Definition: tisci_dkek.h:106
struct tisci_msg_sa2ul_set_dkek_req __attribute__((__packed__))
uint8_t kdf_context_len
Definition: tisci_dkek.h:134
uint8_t kdf_label_len
Definition: tisci_dkek.h:87
uint8_t sa2ul_instance
Definition: tisci_dkek.h:132
uint8_t kdf_label_and_context[KDF_LABEL_AND_CONTEXT_LEN_MAX]
Definition: tisci_dkek.h:135