![Logo](ti_logo.svg) |
AM64x MCU+ SDK
09.00.00
|
|
Go to the documentation of this file.
54 #ifndef TISCI_BOARD_CFG_H
55 #define TISCI_BOARD_CFG_H
65 #define TISCI_BOARDCFG_ABI_MAJ_VALUE 0x00
66 #define TISCI_BOARDCFG_ABI_MIN_VALUE 0x01
68 #define TISCI_BOARDCFG_SEC_ABI_MAJ_VALUE 0x00
69 #define TISCI_BOARDCFG_SEC_ABI_MIN_VALUE 0x01
153 #define PROCESSOR_ACL_SECONDARY_MASTERS_MAX (3U)
169 #define PROCESSOR_ACL_ENTRIES (32U)
195 #define HOST_HIERARCHY_ENTRIES (32U)
225 #define MAX_NUM_EXT_OTP_MMRS (32U)
240 #define MAX_NUM_DKEK_ALLOWED_HOSTS (4U)
358 #define TISCI_BOARDCFG_TRACE_DST_UART0 TISCI_BIT(0)
359 #define TISCI_BOARDCFG_TRACE_DST_ITM TISCI_BIT(2)
360 #define TISCI_BOARDCFG_TRACE_DST_MEM TISCI_BIT(3)
381 #define TISCI_BOARDCFG_TRACE_SRC_PM TISCI_BIT(0)
382 #define TISCI_BOARDCFG_TRACE_SRC_RM TISCI_BIT(1)
383 #define TISCI_BOARDCFG_TRACE_SRC_SEC TISCI_BIT(2)
384 #define TISCI_BOARDCFG_TRACE_SRC_BASE TISCI_BIT(3)
385 #define TISCI_BOARDCFG_TRACE_SRC_USER TISCI_BIT(4)
386 #define TISCI_BOARDCFG_TRACE_SRC_SUPR TISCI_BIT(5)
#define PROCESSOR_ACL_ENTRIES
Definition: tisci_boardcfg.h:169
Secure proxy configuration.
Definition: tisci_boardcfg.h:131
#define PROCESSOR_ACL_SECONDARY_MASTERS_MAX
Definition: tisci_boardcfg.h:153
uint8_t hashes_received
Definition: tisci_boardcfg.h:443
Configuration of security handover.
Definition: tisci_boardcfg.h:318
uint8_t handover_to_host_id
Definition: tisci_boardcfg.h:321
uint8_t core_bcfg_hash[TISCI_BOARDCFG_HASH_LEN_BYTES]
Definition: tisci_boardcfg.h:438
uint8_t host_perms
Definition: tisci_boardcfg.h:219
#define TISCI_BOARDCFG_HASH_LEN_BYTES
This file contains:
Definition: tisci_boardcfg_macros.h:63
struct tisci_boardcfg_abi_rev rev
Definition: tisci_boardcfg.h:411
#define TISCI_BOARDCFG_SEC_IV_LEN
Definition: tisci_boardcfg_macros.h:66
struct tisci_boardcfg_dbg_cfg debug_cfg
Definition: tisci_boardcfg.h:415
uint8_t enable_saul_psil_global_config_writes
Definition: tisci_boardcfg.h:269
Debug console configuration.
Definition: tisci_boardcfg.h:395
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:132
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:299
access configuration for one OTP MMR. Each MMR is 32 bit wide.
Definition: tisci_boardcfg.h:217
uint8_t rm_bcfg_hash[TISCI_BOARDCFG_HASH_LEN_BYTES]
Definition: tisci_boardcfg.h:436
struct tisci_boardcfg_proc_acl_entry proc_acl_entries[PROCESSOR_ACL_ENTRIES]
Definition: tisci_boardcfg.h:178
struct tisci_boardcfg_abi_rev rev
Definition: tisci_boardcfg.h:338
uint8_t sec_bcfg_iv[TISCI_BOARDCFG_SEC_IV_LEN]
Definition: tisci_boardcfg.h:439
uint8_t pm_bcfg_hash[TISCI_BOARDCFG_HASH_LEN_BYTES]
Definition: tisci_boardcfg.h:437
A single entry of Processor Access Control List.
Definition: tisci_boardcfg.h:162
struct tisci_boardcfg_sec_handover sec_handover_cfg
Definition: tisci_boardcfg.h:345
struct tisci_boardcfg_secure_debug_config sec_dbg_config
Definition: tisci_boardcfg.h:344
uint16_t trace_src_enables
Definition: tisci_boardcfg.h:398
struct tisci_boardcfg_sa2ul_cfg sa2ul_auth_cfg
Definition: tisci_boardcfg.h:343
uint8_t rsvd[4]
Definition: tisci_boardcfg.h:322
Cache configuration so that MSMC can be used for main secure proxy backing memory and ring memory.
Definition: tisci_boardcfg.h:147
uint8_t allow_jtag_unlock
Definition: tisci_boardcfg.h:300
#define TISCI_BOARDCFG_SEC_MAX_NUM_JTAG_UNLOCK_HOSTS
Definition: tisci_boardcfg_macros.h:72
uint8_t auth_resource_owner
Definition: tisci_boardcfg.h:268
struct tisci_boardcfg_extended_otp otp_config
Definition: tisci_boardcfg.h:341
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:234
uint8_t rsvd[3]
Definition: tisci_boardcfg.h:253
uint8_t main_isolation_enable
Definition: tisci_boardcfg.h:109
uint8_t handover_msg_sender
Definition: tisci_boardcfg.h:320
Used to enable/disable features in DMSC based on usecase.
Definition: tisci_boardcfg.h:107
uint16_t trace_dst_enables
Definition: tisci_boardcfg.h:397
structure to hold the board configuration hashes received via X509 certificate
Definition: tisci_boardcfg.h:434
Access configuration for each OTP row.
Definition: tisci_boardcfg.h:233
uint8_t sec_bcfg_hash[TISCI_BOARDCFG_HASH_LEN_BYTES]
Definition: tisci_boardcfg.h:435
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:250
Format of the complete board configuration.
Definition: tisci_boardcfg.h:410
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:148
uint8_t allow_dkek_export_tisci
Definition: tisci_boardcfg.h:252
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:177
uint8_t rsvd[2]
Definition: tisci_boardcfg.h:270
struct tisci_boardcfg_secproxy secproxy
Definition: tisci_boardcfg.h:413
uint8_t proc_access_master
Definition: tisci_boardcfg.h:164
uint8_t host_id
Definition: tisci_boardcfg.h:190
uint8_t msmc_cache_size
Definition: tisci_boardcfg.h:149
uint8_t allowed_debug_level_rsvd
Definition: tisci_boardcfg.h:302
uint16_t main_isolation_hostid
Definition: tisci_boardcfg.h:110
uint8_t scaling_profile
Definition: tisci_boardcfg.h:134
uint8_t processor_id
Definition: tisci_boardcfg.h:163
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:319
uint32_t min_cert_rev
Definition: tisci_boardcfg.h:304
A single entry of Host hierarchy List.
Definition: tisci_boardcfg.h:189
struct tisci_boardcfg_host_hierarchy host_hierarchy
Definition: tisci_boardcfg.h:340
#define MAX_NUM_DKEK_ALLOWED_HOSTS
Definition: tisci_boardcfg.h:240
Format of the complete board configuration.
Definition: tisci_boardcfg.h:337
List of SoC hosts and their supervising hosts.
Definition: tisci_boardcfg.h:203
uint8_t rsvd
Definition: tisci_boardcfg.h:303
struct tisci_boardcfg_dkek dkek_config
Definition: tisci_boardcfg.h:342
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:108
Configuration of SA2UL resources.
Definition: tisci_boardcfg.h:266
#define MAX_NUM_EXT_OTP_MMRS
Maximum number of OTP rows allowed by design.
Definition: tisci_boardcfg.h:225
uint8_t proc_access_secondary[PROCESSOR_ACL_SECONDARY_MASTERS_MAX]
Definition: tisci_boardcfg.h:165
uint8_t tisci_boardcfg_abi_maj
Definition: tisci_boardcfg.h:92
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:204
struct tisci_boardcfg_sa2ul_cfg __attribute__
uint8_t sec_bcfg_ver
Definition: tisci_boardcfg.h:441
uint8_t tisci_boardcfg_abi_min
Definition: tisci_boardcfg.h:93
uint8_t sec_bcfg_rs[TISCI_BOARDCFG_SEC_RS_LEN]
Definition: tisci_boardcfg.h:440
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:396
#define TISCI_BOARDCFG_SEC_RS_LEN
Definition: tisci_boardcfg_macros.h:69
uint8_t supervisor_host_id
Definition: tisci_boardcfg.h:191
Control list for which hosts can control which processors.
Definition: tisci_boardcfg.h:176
#define HOST_HIERARCHY_ENTRIES
How many host hierarchy list entries for hosts.
Definition: tisci_boardcfg.h:195
uint8_t host_id
Definition: tisci_boardcfg.h:218
uint8_t write_host_id
Definition: tisci_boardcfg.h:236
uint8_t sec_bcfg_num_iter
Definition: tisci_boardcfg.h:442
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:267
struct tisci_boardcfg_msmc msmc
Definition: tisci_boardcfg.h:414
Access configuration for DKEK.
Definition: tisci_boardcfg.h:249
uint8_t disable_main_nav_secure_proxy
Definition: tisci_boardcfg.h:135
uint8_t allowed_hosts[MAX_NUM_DKEK_ALLOWED_HOSTS]
Definition: tisci_boardcfg.h:251
Board Config data ABI version.
Definition: tisci_boardcfg.h:91
struct tisci_boardcfg_proc_acl processor_acl_list
Definition: tisci_boardcfg.h:339
uint8_t jtag_unlock_hosts[TISCI_BOARDCFG_SEC_MAX_NUM_JTAG_UNLOCK_HOSTS]
Definition: tisci_boardcfg.h:305
struct tisci_boardcfg_extended_otp_entry otp_entry[MAX_NUM_EXT_OTP_MMRS]
Definition: tisci_boardcfg.h:235
struct tisci_boardcfg_host_hierarchy_entry host_hierarchy_entries[HOST_HIERARCHY_ENTRIES]
Definition: tisci_boardcfg.h:205
Secure debug control.
Definition: tisci_boardcfg.h:298
uint8_t allow_wildcard_unlock
Definition: tisci_boardcfg.h:301
uint8_t scaling_factor
Definition: tisci_boardcfg.h:133
struct tisci_boardcfg_control control
Definition: tisci_boardcfg.h:412