EtherCAT Slave1.12.02

◆ ALSTATUSCODE_EXT_HARDWARE_NOT_READY

#define ALSTATUSCODE_EXT_HARDWARE_NOT_READY   0x0052

External hardware not ready. This AL Status Code should be used if the EtherCAT-Slave refused the state transition due to an external connection to another device or signal is missing.