AM64x MCU+ SDK  08.06.00
tisci_pm_core.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2017-2023 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  *
32  */
53 #ifndef TISCI_PM_TISCI_CORE_H
54 #define TISCI_PM_TISCI_CORE_H
55 
56 #ifdef __cplusplus
57 extern "C"
58 {
59 #endif
60 
61 
62 
72  struct tisci_header hdr;
73 } __attribute__((__packed__));
74 
84  struct tisci_header hdr;
85  char mode[32];
86  char reason[32];
87  uint32_t time_ms;
88 } __attribute__((__packed__));
89 
99  struct tisci_header hdr;
100 } __attribute__((__packed__));
101 
111  struct tisci_header hdr;
112 } __attribute__((__packed__));
113 
123  struct tisci_header hdr;
124 } __attribute__((__packed__));
125 
135  struct tisci_header hdr;
136 } __attribute__((__packed__));
137 
147  struct tisci_header hdr;
148 } __attribute__((__packed__));
149 
159  struct tisci_header hdr;
160 } __attribute__((__packed__));
161 
169  struct tisci_header hdr;
171 } __attribute__((__packed__));
172 
182  struct tisci_header hdr;
183 } __attribute__((__packed__));
184 
185 
186 #ifdef __cplusplus
187 }
188 #endif
189 
190 #endif /* TISCI_PM_TISCI_CORE_H */
191 
tisci_msg_goodbye_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:159
tisci_msg_wake_reason_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:84
tisci_msg_wake_reset_resp
Empty response for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:110
tisci_msg_wake_reason_resp
Response for TISCI_MSG_WAKE_REASON.
Definition: tisci_pm_core.h:83
tisci_msg_sys_reset_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:182
tisci_msg_sys_reset_req
Request for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:168
tisci_msg_sys_reset_resp
Empty response for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:181
tisci_msg_wake_reset_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:111
tisci_msg_goodbye_resp
Empty response for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:158
tisci_msg_goodbye_req
Empty request for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:146
tisci_msg_wake_reason_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:72
__attribute__
struct tisci_msg_wake_reason_req __attribute__((__packed__))
domgrp_t
uint8_t domgrp_t
Defines the sysfw DOMGRP type. This is meant to be used in code or data structures that require disti...
Definition: sciclient.h:243
tisci_msg_enable_wdt_req
Empty request for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:122
tisci_msg_wake_reset_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:99
tisci_msg_enable_wdt_resp
Empty response for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:134
tisci_header
Header that prefixes all TISCI messages.
Definition: tisci_protocol.h:95
tisci_msg_sys_reset_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:169
tisci_msg_wake_reset_req
Empty request for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:98
tisci_msg_sys_reset_req::domain
domgrp_t domain
Definition: tisci_pm_core.h:170
tisci_msg_enable_wdt_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:123
tisci_msg_wake_reason_resp::mode
char mode[32]
Definition: tisci_pm_core.h:85
tisci_msg_wake_reason_req
This file contains:
Definition: tisci_pm_core.h:71
tisci_msg_wake_reason_resp::time_ms
uint32_t time_ms
Definition: tisci_pm_core.h:87
tisci_msg_enable_wdt_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:135
tisci_msg_goodbye_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:147
tisci_msg_wake_reason_resp::reason
char reason[32]
Definition: tisci_pm_core.h:86