Data Structures | |
struct | EC_API_SLV_SDIAG_parameter |
This structure handles parameter information. More... | |
Macros | |
#define | DIAG_MSG_TYPE_INFO 0x0 |
Diagnosis message type info. More... | |
#define | DIAG_MSG_TYPE_WARNING 0x1 |
Diagnosis message type warning. More... | |
#define | DIAG_MSG_TYPE_ERROR 0x2 |
Diagnosis message type error. More... | |
#define | DIAG_MSG_PARAM_TYPE_DATA 0x0 |
Diagnosis parameter type data. More... | |
#define | DIAG_MSG_PARAM_TYPE_B_ARRY 0x1 |
Diagnosis parameter type Byte Array. More... | |
#define | DIAG_MSG_PARAM_TYPE_ASCII 0x2 |
Diagnosis parameter type ASCII. More... | |
#define | DIAG_MSG_PARAM_TYPE_UNICODE 0x3 |
Diagnosis parameter type UNICODE. More... | |
#define | DIAG_CODE_EMCY(Code) (((uint32_t)(Code))<< 16 | (uint16_t)(0xE800)) |
Macro to create emergency code. More... | |
#define | DIAG_APPL_INFO 0xE002 |
Diag Code for application information. More... | |
#define | DIAG_MDP_DEVICE 0xE803 |
Device related messages in a modular device. More... | |
#define | DIAG_TEXT_ID_STATE_CHANGE_INFO 0x01 |
State change Request From: d To:d. More... | |
#define | DIAG_TEXT_ID_DEC_NUMBER 0x02 |
d More... | |
#define | DIAG_TEXT_ID_CALC_BUS_CYCLE_FAILED 0x0F |
Calculate bus cycle time failed (Local timer too slow) More... | |
#define | DIAG_TEXT_ID_STATE_SM_ADDR 0x11 |
Sync Manager d invalid address (d) More... | |
#define | DIAG_TEXT_ID_STATE_SM_SIZE 0x12 |
Sync Manager d invalid size (d) More... | |
#define | DIAG_TEXT_ID_STATE_SM_SETTING 0x13 |
Sync Manager d invalid settings (d) More... | |
#define | DIAG_TEXT_ID_INVALID_REG_981 0x20 |
DC activation register is invalid. More... | |
#define | DIAG_TEXT_ID_INVALID_SYNC_TYPE 0x21 |
Configured SyncType (0x1C32.1 or 0x1C33.1) not supported. Check DC registers and supported SyncTypes (0x1C32.4 and 0x1C33.4) More... | |
Typedefs | |
typedef struct EC_API_SLV_SDIAG_parameter | EC_API_SLV_SDIAG_parameter_t |
This structure handles parameter information. More... | |