![Logo](ti_logo.svg) |
AM64x MCU+ SDK
08.04.00
|
|
Go to the documentation of this file.
65 #define TISCI_HOST_ID_DMSC (0U)
67 #define TISCI_HOST_ID_MAIN_0_R5_0 (35U)
69 #define TISCI_HOST_ID_MAIN_0_R5_1 (36U)
71 #define TISCI_HOST_ID_MAIN_0_R5_2 (37U)
73 #define TISCI_HOST_ID_MAIN_0_R5_3 (38U)
75 #define TISCI_HOST_ID_A53_0 (10U)
77 #define TISCI_HOST_ID_A53_1 (11U)
79 #define TISCI_HOST_ID_A53_2 (12U)
81 #define TISCI_HOST_ID_A53_3 (13U)
83 #define TISCI_HOST_ID_M4_0 (30U)
85 #define TISCI_HOST_ID_MAIN_1_R5_0 (40U)
87 #define TISCI_HOST_ID_MAIN_1_R5_1 (41U)
89 #define TISCI_HOST_ID_MAIN_1_R5_2 (42U)
91 #define TISCI_HOST_ID_MAIN_1_R5_3 (43U)
93 #define TISCI_HOST_ID_ICSSG_0 (50U)
99 #define TISCI_HOST_ID_ALL (128U)
102 #define TISCI_HOST_ID_CNT (15U)