PROFINET Library is been provided in different configurations in order to reduce the overhead of occupied and not used memory allocated by default. The Configuration and Limits set you can read back here as a reference. More...
PROFINET Library is been provided in different configurations in order to reduce the overhead of occupied and not used memory allocated by default. The Configuration and Limits set you can read back here as a reference.
Macros | |
| #define | PNC_MAX_PII 1440 |
| Length of process image inputs in byte. More... | |
| #define | PNC_MAX_PIO 1440 |
| Length of process image outputs in byte. More... | |
| #define | PNC_SLOT_MAX 19 |
| maximum Number of equipped slots in device More... | |
| #define | PNC_SLOT_EQUIPPED 19 |
| Number of equipped slots in device. More... | |
| #define | PNC_SUB_SLOT_MAX (PNC_SLOT_MAX + 3) |
| DAP has 4 subslots, all other slots have 1 subslot. More... | |
| #define | PNC_DATA_DESC_SUB_MAX 2 |
| Maximum number of elements per subSlots supported in device. More... | |
| #define | PNC_DA_AR_MAX 1 |
| Maximum number of Device Access application relation supported. More... | |
| #define | PNC_IOD_AR_MAX 2 |
| Maximum number of application relation supported (with out implicit connection) More... | |
| #define | PNC_CR_PER_AR_MAX 2 |
| Maximum number CRs supported per AR. More... | |
| #define | PNC_DFP_CR_PER_AR_MAX 2 |
| Maximum number fo DFP CRs supported per AR. More... | |
| #define | PNC_INTF_MAX 1 |
| Maximum of 1 interface supported. More... | |
| #define | PNC_PORTS_PER_INTF_MAX 2 |
| Maximum number of real ports per interface. More... | |
| #define | PNC_PEERS_PER_PORT_MAX 1 |
| Maximum number of peers per port. More... | |
| #define | PNC_MAX_LOG_ENTRIES 16 |
| Maximum number of entries in the Logbook ASE (Minimum 16 [61158-6-10{2010}:6.2.4.51]) More... | |
| #define | PNC_MAX_MANU_SPEC_DIAG_ITEM 1 |
| Maximum number of manufacturer specific diagnosis items. More... | |
| #define | PNC_MAX_MANU_SPEC_ALARMS 0 |
| Maximum number of manufacturer specific alarms. More... | |
| #define | PNC_MAX_DIAG_ITEM (PNC_PORTS_PER_INTF_MAX + PNC_MAX_MANU_SPEC_DIAG_ITEM) |
| Maximum number of diagnosis items. More... | |
| #define | PNC_MAX_ALARM_ITEM ((PNC_SLOT_MAX - 1) * 2 + PNC_MAX_DIAG_ITEM + PNC_MAX_MANU_SPEC_ALARMS) |
| Maximum number of alarms (at least two for each sub slot with process data) More... | |
| #define | PNC_MAX_IM_CARRIERS 5 |
| Maximum number of I&M Data Sets can be stored on stack IMPORTANT: must be consistent with PN_API_IM_MAX_CARRIERS and PN_API_IM_APP_MAX_IM_CARRIERS. More... | |
| #define | PNC_MAX_MOD_SUBST_ENTRIES 30 |
| Maximum number of Module Substitutes Entries can be stored on stack. More... | |
| #define | PNC_MAX_SUBMOD_SUBST_ENTRIES 20 |
| Maximum number of Submodule Substitutes Entries can be stored on stack. More... | |
| #define | PNC_IOCR_DATA_MAX (PNC_SLOT_MAX / 2 + 4) |
| Maximum of slot / subslot data points in the device. More... | |
| #define | PNC_IOCR_IOCS_MAX (PNC_SLOT_MAX / 2 + 4) |
| Maximum of slot / subslot data client state points in the device. More... | |
| #define | PNC_MAX_ASSOCIATES (PNC_IOD_AR_MAX + 1) |
| Number of associates, each AR is an associate and application (SOL) is one. More... | |
| #define | PNC_MAX_OWNER_PRIO (PNC_IOD_AR_MAX + 1) |
| One owner priority level for each AR and one for application (SOL) More... | |