![Logo](ti_logo.svg) |
AM64x MCU+ SDK
08.03.00
|
|
Go to the documentation of this file.
74 #include "hsrPrp_firmwareOffsets.h"
77 #ifdef ICSS_PROTOCOL_PRP
80 #ifdef ICSS_PROTOCOL_HSR
92 #define RED_MANUFACTURER "Texas Instruments"
93 #define RED_VERSION_NAME "1.0.4.0553"
94 #define RED_NODE_NAME "TI"
97 #ifdef ICSS_PROTOCOL_PRP
98 #define RED_TAG_SIZE PRP_RCT_SIZE
99 #define RED_LAN_A_MAGIC PRP_LAN_A_MAGIC
100 #define RED_LAN_B_MAGIC PRP_LAN_B_MAGIC
103 #ifdef ICSS_PROTOCOL_HSR
104 #define RED_TAG_SIZE HSR_TAG_SIZE
105 #define RED_LAN_A_MAGIC HSR_LAN_A_MAGIC
106 #define RED_LAN_B_MAGIC HSR_LAN_B_MAGIC
110 #define RED_RX_FRAME_BYTE_CNT_MIN ( 64 )
111 #define RED_RX_FRAME_BYTE_CNT_MAX ( 1528 )
114 #define VLAN_TAG_TPID_BIG_ENDIAN ( 0x0081 )
115 #define VLAN_TAG_SIZE ( 4 )
void RedProtocolInit(void)
Assigns key function pointers based on macro.
RED_STATUS RedProtocolStart(hsrPrpHandle *hsrPrphandle, PRUICSS_Handle pruicssHandle)
Function to start RedProtocolStart.
void RedProtocolStop(hsrPrpHandle *hsrPrphandle, PRUICSS_Handle pruicssHandle)
Delete Node Table check Task.
Tx packet processing information block that needs to passed into call to ICSS_EMAC_TxPacket.
Definition: icss_emac.h:667
Rx packet processing information block that needs to passed into call to ICSS_EMAC_RxPktGet.
Definition: icss_emac.h:649
void RedLifeCheckTaskDelete(hsrPrpHandle *hsrPrphandle)
Function to delete RED Supervision task.
uint16_t type
Definition: tisci_rm_core.h:1
RED_STATUS RedLifeCheckTaskCreate(hsrPrpHandle *hsrPrphandle, PRUICSS_Handle pruicssHandle)
Function to create RED Supervision task.
void RedNodeTableClear(hsrPrpHandle *hsrPrphandle)
Sets Clear Node Table flag to be used by PRU.
struct hsrPrp_Config_s hsrPrpHandle
Definition: hsrPrp_handle.h:92
void RedIncrementCounter(uint32_t offset, PRUICSS_Handle pruicssHandle)
Increments statistics counter.
Commonly used Macros, structures and Offsets.
RED_STATUS
RED Status.
Definition: hsrPrp_red_common.h:530
Include file for hsrPrp_red_hsr.c.
Include file for hsrPrp_red_hsr.c.
int32_t RedRxPktGet(void *icssEmachandle, ICSS_EMAC_RxArgument *rxVoidArg, void *userArg)
Copies data from L3 receive queues.
int32_t RedTxPacket(void *icssEmachandle, ICSS_EMAC_TxArgument *txArg, void *userArg)
Enqueues redundancy frames to transmit.
void RedProtocolConfigure(PRUICSS_Handle pruicssHandle)
Configure IEP to modify max frame size (to acccount for LRE header)
struct PRUICSS_Config_s * PRUICSS_Handle
A handle that is returned from a PRUICSS_open() call. This handle is required for calling other APIs.
Definition: pruicss/g_v0/pruicss.h:234
void RedSupFrameUpdateTlv(hsrPrpHandle *hsrPrphandle, uint8_t type)
Include file for hsrPrp_red_prp.c.