Supported Functionality grouped per Conformance Class, as per PNIO-CCs_7042_V11_Mar11.pdf
| Feature | Description | relevant Conformance Class | Implementation |
|---|---|---|---|
| PROFINET Specification Version | 2.41 | ||
| PROFINET GSDML Specification Version | 2.41 | ||
| mandatory Features CC-A | |||
| Real Time Cyclic - Class 1 | unsynchronized real time cyclic protocol | CC-A,B,C | Yes |
| Real Time Acyclic | real time acyclic protocol | CC-A,B,C | Yes |
| Device diagnostics/Alarms | Diagnostics & Maintenance Alarms | CC-A,B,C | Yes |
| Device identification (I&M0) | supported mandatory Identification records | CC-A,B,C | Yes |
| Neighboorhood detection | LLDP protocol | CC-A,B,C | Yes |
| Port-related network statuses via PROFINET | PDEV records | CC-A,B,C | Yes |
| optional Features CC-A | |||
| extended Identification & Maintenance | supported extended I&M records | CC-A,B,C | I&M1, 2, 3, 4 |
| not supported extended I&M records | CC-A,B,C | I&M5 | |
| Shared Input | Multiple access to inputs by various controllers | CC-A,B,C | Planned |
| Shared device | Distribution of device functions to various controllers | CC-A,B,C | Planned |
| Slave-to-slave communication | Direct communication between IO-Devices | CC-A,B,C | No |
| mandatory Features CC-B | |||
| Network diagnostics | SNMP protocol | CC-B,C | Yes |
| optional Features CC-B | |||
| Name assignment via DCP, PDEV | Automatic addressing of devices after device replacement | CC-B,C | Yes |
| Configuration in Run (CiR) | Configuration changes during operation | CC-B,C | Planned |
| Time sync | Time stamping of I/O data | CC-B,C | Yes |
| Fibre-optic cable Support | Fiber-optic cable diagnostics for POF/HCS | CC-B,C | No |
| Fast Start-Up | Fast start-up after voltage recovery for switching operations | CC-B | Planned |
| Media redundancy protocol | Higher availability through ring redundancy | CC-B | Planned |
| System redundancy (mandatory for PA only) | System redundancy with two I/O Controllers | CC-B | Planned |
| mandatory Features CC-C | |||
| PROFINET with IRT | Bandwidth reservation with update rates of 250 us and higher | CC-C | Yes |
| optional Features CC-C | |||
| PROFINET with IRT | Isochronous operation | CC-C | Planned |
| Update rates less than 250 us | CC-C | No | |
| DFP | Optimized IRT mode for line topologies | CC-C | No |
| Two-way transmission, MRPD | Higher availability through harmonious redundancy switchover | CC-C | No |
| Feature | Description | Setting |
|---|---|---|
| Process Data Image | Cyclic Input Data | 1440 Bytes |
| Cyclic Output Data | 1440 Bytes | |
| supported I/O Data at 8ms cycle time | 1440 Bytes | |
| supported I/O Data at 4ms cycle time | 1440 Bytes | |
| supported I/O Data at 1ms cycle time | 1440 Bytes | |
| Application Relations | 8 Application Relations per PRU ICSS | 8 I/O Connections, 1 Supervisor, 1 Supervisor-DA |
| Input Output Communication Relations | 8 | |
| Consumer Protocol Machines (CPM) | 8 | |
| Provider Protocol Machines (PPM) | 8 | |
| supported subslots per Application Relation | 255 | |
| Diagnosis entries | supported number of diagnosis records | 256 |
| EtherNet Link | supported Baud rates | 100Mbit/s |
| supported Duplex Modes | Full |
Alarms issued per Device, Alarms per submodule aren't supported yet.
| Stack Memory Usage - Conformance Class B | Read Only Memory | 358793 Bytes |
| Random Access Memory | 461390 Bytes |