EtherNet/IP™ Adapter  1.04.06
User Reference Manual
EtherNet/IP Adapter API

Overview

EtherNet/IP Adapter API

Modules

 Basic Functions
 
 Identity Object (Class Code: 0x01)
 
 Connection Manager Object (Class Code: 0x06)
 
 Time Sync Object (Class Code: 0x43)
 
 QoS Object (Class Code: 0x48)
 
 TCP/IP Interface Object (Class Code: 0xF5)
 
 Ethernet Link Object (Class Code: 0xF6)
 
 Application Callbacks
 
 Error Codes