EtherNet/IP™ Adapter  1.04.06
User Reference Manual
Datasheet

Supported EtherNet/IP™ Functionality

Feature Description Implementation
EtherNet/IP Device Class Adapter Yes
Scanner No
Device Profile Generic Device Yes
Device Configuration EDS File

Yes

Connection Types Exclusive Owner Yes
Input Only Yes
Listen Only Yes
Connection Trigger Types Cyclic Yes
Application Triggered No
Change of State Yes
Maximum Connections Class 1 8
Class 3 32
Explicit Messaging Connected Yes
Unconnected Yes
Standard Objects Identity Object (0x01) Yes
Message Router Object (0x02) Yes
Assembly Object (0x04) Yes
Connection Manager Object (0x06) Yes
Time Sync Object (0x43) Yes
Device Level Ring Object (0x47) Yes
QoS Object (0x48) Yes
TCP/IP Interface Object (0xF5) Yes
Ethernet Link Object (0xF6) Yes
Supported Elementary Data Types BOOL Yes
SINT Yes
INT Yes
DINT Yes
LINT Yes
USINT Yes
UINT Yes
UDINT Yes
ULINT Yes
REAL Yes
LREAL Yes
STRING Planned
BYTE Yes
WORD Yes
DWORD Yes
LWORD Yes
STRING2 Planned
SHORT_STRING Yes
EPATH Yes
Supported Constructed Data Types Formal Array Yes
IP Addressing Modes DHCP Yes
BOOTP Planned
Static Yes
VLAN tagging IEEE802.1Q, 3 bit PCP (8 levels) Yes
Switch queues 4
Statistics Media counters supported per interface (dual port switch) Yes
Interface counters supported per interface Yes
CIP Sync (PTP/IEEE1588) Supports Drives Profile : E2E clock Yes
PTP over UDP Yes
Transparent Clock supported Yes
Ordinary Clock supported Yes
Single and Two Step Clock supported Yes
Supported Network Features Link Layer Discovery Protocol (LLDP) Planned
Device Level Ring (DLR) Yes
Address Conflict Detection (ACD) Yes
Quality of Service (QoS) Yes
CIP Reset Services Identity Object Reset Services of Typ 0, 1, and 2
Device Level Ring (DLR) Beacon based Yes
Self configuring Yes
Min. beacon interval 200 µs
Min. beacon timeout 400 µs
Baud Rate 100 Mbit/s Yes
10 Mbit/s Yes
Duplex Mode Half Planned
Full Yes
Auto Negotiation Yes
Conformance ODVA CT18.1

Key Performance Parameters

Feature Description Setting
Process Data Image max. I/O assembly (size) 1480 Bytes
Connection Trigger Types and Cycle Times Cyclic (Class 1) 1 ms
Change of State 1 ms

General Stack Parameters

Stack Memory Usage - Standard Demo Read Only Memory 486 KB
Random Access Memory 636 KB
Stack Memory Usage - CIP Sync Read Only Memory 555 KB
Random Access Memory 638 KB
Stack Memory Usage - CIP Sync + Quick Connect Read Only Memory 556 KB
Random Access Memory 638 KB