PROFINET Device  v1.04.03
PROFINET API

Overview

PROFINET® API

Modules

 Physical Device API
 
 Ethernet Interface API
 
 Simple Network Management Protocol
 
 PROFINET Device API
 
 Identification & Maintenance API
 
 PROFINET Library Configuration, Limits and Settings
 PROFINET Library is been provided in different configurations in order to reduce the overhead of occupied and not used memory allocated by default. The Configuartion and Limits set you can read back here as a reference.