AM64x MCU+ SDK  08.02.00
tisci_pm_core.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2017-2021 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  *
32  */
53 #ifndef TISCI_PM_TISCI_CORE_H
54 #define TISCI_PM_TISCI_CORE_H
55 
56 
66  struct tisci_header hdr;
67 } __attribute__((__packed__));
68 
78  struct tisci_header hdr;
79  char mode[32];
80  char reason[32];
81  uint32_t time_ms;
82 } __attribute__((__packed__));
83 
93  struct tisci_header hdr;
94 } __attribute__((__packed__));
95 
105  struct tisci_header hdr;
106 } __attribute__((__packed__));
107 
117  struct tisci_header hdr;
118 } __attribute__((__packed__));
119 
129  struct tisci_header hdr;
130 } __attribute__((__packed__));
131 
141  struct tisci_header hdr;
142 } __attribute__((__packed__));
143 
153  struct tisci_header hdr;
154 } __attribute__((__packed__));
155 
163  struct tisci_header hdr;
165 } __attribute__((__packed__));
166 
176  struct tisci_header hdr;
177 } __attribute__((__packed__));
178 
179 #endif /* TISCI_PM_TISCI_CORE_H */
180 
tisci_msg_goodbye_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:153
tisci_msg_wake_reason_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:78
tisci_msg_wake_reset_resp
Empty response for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:104
tisci_msg_wake_reason_resp
Response for TISCI_MSG_WAKE_REASON.
Definition: tisci_pm_core.h:77
tisci_msg_sys_reset_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:176
tisci_msg_sys_reset_req
Request for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:162
tisci_msg_sys_reset_resp
Empty response for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:175
tisci_msg_wake_reset_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:105
tisci_msg_goodbye_resp
Empty response for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:152
tisci_msg_goodbye_req
Empty request for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:140
tisci_msg_wake_reason_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:66
__attribute__
struct tisci_msg_wake_reason_req __attribute__((__packed__))
domgrp_t
uint8_t domgrp_t
Defines the sysfw DOMGRP type. This is meant to be used in code or data structures that require disti...
Definition: sciclient.h:243
tisci_msg_enable_wdt_req
Empty request for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:116
tisci_msg_wake_reset_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:93
tisci_msg_enable_wdt_resp
Empty response for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:128
tisci_header
Header that prefixes all TISCI messages.
Definition: tisci_protocol.h:89
tisci_msg_sys_reset_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:163
tisci_msg_wake_reset_req
Empty request for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:92
tisci_msg_sys_reset_req::domain
domgrp_t domain
Definition: tisci_pm_core.h:164
tisci_msg_enable_wdt_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:117
tisci_msg_wake_reason_resp::mode
char mode[32]
Definition: tisci_pm_core.h:79
tisci_msg_wake_reason_req
This file contains:
Definition: tisci_pm_core.h:65
tisci_msg_wake_reason_resp::time_ms
uint32_t time_ms
Definition: tisci_pm_core.h:81
tisci_msg_enable_wdt_resp::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:129
tisci_msg_goodbye_req::hdr
struct tisci_header hdr
Definition: tisci_pm_core.h:141
tisci_msg_wake_reason_resp::reason
char reason[32]
Definition: tisci_pm_core.h:80