![Logo](ti_logo.svg) |
AM64x MCU+ SDK
08.02.00
|
|
Go to the documentation of this file.
46 #define IEC62439_CONST_REM_NODE_TYPE_DANP (0)
47 #define IEC62439_CONST_REM_NODE_TYPE_REDBOXP (1)
48 #define IEC62439_CONST_REM_NODE_TYPE_VDANP (2)
49 #define IEC62439_CONST_REM_NODE_TYPE_DANH (3)
50 #define IEC62439_CONST_REM_NODE_TYPE_REDBOXH (4)
51 #define IEC62439_CONST_REM_NODE_TYPE_VDANH (5)
52 #define IEC62439_CONST_REM_NODE_TYPE_SAN (6)
54 #define IEC62439_CONST_DUPLICATE_ACCEPT (1)
55 #define IEC62439_CONST_DUPLICATE_DISCARD (2)
57 #define IEC62439_CONST_TRANSPARENT_RECEPTION_REMOVE_RCT (1)
58 #define IEC62439_CONST_TRANSPARENT_RECEPTION_PASS_RCT (2)