This software component is designed for Texas Instruments SITARA AM64x based platforms with PRU-ICSS IP to enable customers to integrate EtherNet/IP Adapter functionality into their system. It implements a CIP and EtherNet/IP stack based on PRU-ICSS firmware by Texas Instruments.
Copyright © 2021, KUNBUS GmbH
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT HOLDER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
The EtherNet/IP Adapter software is based on the Lightweight TCP/IP stack (lwIP) version 0.7 stable.
Copyright (c) 2001-2004 Swedish Institute of Computer Science.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY THE AUTHOR ``AS IS AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE AUTHOR BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Feature | Description | Implementation |
---|---|---|
EtherNet/IP Device Class | Adapter | yes |
Scanner | no | |
Connection Types | Exclusive Owner | yes |
Input Only | yes | |
Listen Only | yes | |
Connection Trigger Types | Cyclic | yes |
Application Triggered | no | |
Change of State | yes | |
Maximum Connections | Class 1 | 8 |
Class 3 | 32 | |
Explicit Messaging | Connected | yes |
Unconnected | yes | |
Standard Objects | Identity Object (0x01) | yes |
Message Router Object (0x02) | yes | |
Assembly Object (0x04) | yes | |
Connection Manager Object (0x06) | yes | |
Device Level Ring Object (0x47) | no¹ | |
QoS Object (0x48) | yes | |
TCP/IP Interface Object (0xF5) | yes | |
Ethernet Link Object (0xF6) | yes | |
Supported Elementary Data Types | BOOL | yes |
SINT | yes | |
INT | yes | |
DINT | yes | |
LINT | yes | |
USINT | yes | |
UINT | yes | |
UDINT | yes | |
ULINT | yes | |
REAL | yes | |
LREAL | yes | |
STRING | no¹ | |
BYTE | yes | |
WORD | yes | |
DWORD | yes | |
LWORD | yes | |
STRING2 | no¹ | |
SHORT_STRING | yes | |
EPATH | yes | |
Supported Constructed Data Types | Formal Array | yes |
IP Addressing Modes | DHCP | yes |
BOOTP | no¹ | |
Static | yes | |
Supported Network Features | Device Level Ring (DLR) - Beacon based | no² |
Address Conflict Detection (ACD) | yes | |
Quality of Service (QoS) | yes | |
CIP Reset Services | Identity Object Reset Services of Typ 0, 1, and 2 | |
CIP Sync | no¹ | |
Baud Rate | 100 Mbit/s | yes |
10 Mbit/s | yes | |
Duplex Mode | Half | yes |
Full | yes | |
Auto Negotiation | yes | |
Conformance | ODVA CT17 |
Table Footnotes:
¹ Planned for stack revision 2.0
² Planned for stack revision 2.0, min. beacon interval 200 μs, min. beacon timeout 400 μs
Feature | Description | Setting |
---|---|---|
Key Performance Parameters | ||
Process Data Image | max. I/O assembly (size) | 1480 Bytes |
Connection Trigger Types and Cycle Times | Cyclic (Class 1) | 1 ms |
Change of State | 1 ms |
For a details on the supported functionality see Supported EtherNet/IP Functionality.
THIS IS A BETA RELEASE AND SHALL BE TREATED AS SUCH.
THERE ARE FEATURES WHICH AT THIS TIME REMAIN UNTESTED DUE TO OBSERVED ISSUES.
COMPLIANCE TESTS HAVE NOT BEEN DONE/SUCCESSFULLY COMPLETED YET.