![Logo](ti_logo.svg) |
AM64x MCU+ SDK
08.00.00
|
|
Go to the documentation of this file.
60 #define SA2UL_DKEK_KEY_LEN (32U)
65 #define KDF_LABEL_AND_CONTEXT_LEN_MAX 41U
uint8_t kdf_label_and_context[KDF_LABEL_AND_CONTEXT_LEN_MAX]
Definition: tisci_dkek.h:83
struct tisci_header hdr
Definition: tisci_dkek.h:138
#define KDF_LABEL_AND_CONTEXT_LEN_MAX
key derivation label and context length
Definition: tisci_dkek.h:65
uint8_t sa2ul_instance
Definition: tisci_dkek.h:102
TISCI Request for getting DKEK via TISCI.
Definition: tisci_dkek.h:124
struct tisci_header hdr
Definition: tisci_dkek.h:101
uint8_t kdf_context_len
Definition: tisci_dkek.h:82
uint8_t kdf_label_len
Definition: tisci_dkek.h:127
uint8_t sa2ul_instance
Definition: tisci_dkek.h:80
TISCI Request for setting DKEK in SA2UL registers.
Definition: tisci_dkek.h:78
TISCI Response for Releasing DKEK.
Definition: tisci_dkek.h:109
struct tisci_header hdr
Definition: tisci_dkek.h:110
TISCI Response for setting DKEK in SA2UL registers.
Definition: tisci_dkek.h:90
uint8_t dkek[SA2UL_DKEK_KEY_LEN]
Definition: tisci_dkek.h:139
TISCI Response for requesting DKEK.
Definition: tisci_dkek.h:137
struct tisci_header hdr
Definition: tisci_dkek.h:79
#define SA2UL_DKEK_KEY_LEN
This file contains:
Definition: tisci_dkek.h:60
struct tisci_header hdr
Definition: tisci_dkek.h:91
struct tisci_header hdr
Definition: tisci_dkek.h:125
TISCI Request for releasing DKEK.
Definition: tisci_dkek.h:100
struct tisci_msg_sa2ul_set_dkek_req __attribute__((__packed__))
uint8_t kdf_context_len
Definition: tisci_dkek.h:128
uint8_t kdf_label_len
Definition: tisci_dkek.h:81
uint8_t sa2ul_instance
Definition: tisci_dkek.h:126
uint8_t kdf_label_and_context[KDF_LABEL_AND_CONTEXT_LEN_MAX]
Definition: tisci_dkek.h:129