This is a bootloader example, which shows an example of booting different CPUs flashed at different offsets within the EVM flash. This allows users to update a single CPU binary without updating the other CPU binaries.
Parameter | Value |
---|---|
CPU + OS | r5fss0-0 nortos |
Toolchain | ti-arm-clang |
Board | am64x-evm |
Example folder | examples/drivers/boot/sbl_ospi_multi_partition |
${SDK_INSTALL_PATH}/examples/drivers/boot/sbl_ospi_multi_partition/am64x-evm/{cpu}_{os}/default_sbl_ospi_multi_partition.cfg
default_sbl_ospi_multi_partition.cfg
shown above.C:/ti/mcu_plus_sdk
and this example and IPC application is built using makefiles, in Windows, cd C:/ti/mcu_plus_sdk/tools/boot C:/ti/mcu_plus_sdk/tools/boot>python uart_uniflash.py -p COM13 --cfg=C:/ti/mcu_plus_sdk/examples/drivers/boot/sbl_ospi_multi_partition/am64x-evm/r5fss0-0_nortos/default_sbl_ospi_multi_partition.cfg
After flashing and booting the EVM, you will see below output on the UART console
Starting OSPI Multi-Partition Bootloader ... DMSC Firmware Version 21.1.1--v2021.01a (Terrific Lla DMSC Firmware revision 0x15 DMSC ABI revision 3.1 INFO: Bootloader_runCpu:151: CPU r5f1-0 is initialized to 800000000 Hz !!! INFO: Bootloader_runCpu:151: CPU r5f1-1 is initialized to 800000000 Hz !!! INFO: Bootloader_runCpu:151: CPU m4f0-0 is initialized to 400000000 Hz !!! INFO: Bootloader_loadSelfCpu2:222: CPU r5f0-0 is initialized to 800000000 Hz !!! รพ[IPC NOTIFY ECHO] Message exchange started by main core !!! to 800000000 Hz !!! [m4f0-0] 0.286023s : [IPC NOTIFY ECHO] Remote Core waiting for messages from main core ... !!! [r5f0-1] 0.036024s : [IPC NOTIFY ECHO] Remote Core waiting for messages from main core ... !!! [r5f0-1] 2.217979s : [IPC NOTIFY ECHO] Remote core has echoed all messages !!! [r5f0-1] 2.217994s : All tests have passed!! [r5f1-0] 0.512029s : [IPC NOTIFY ECHO] Remote Core waiting for messages from main core ... !!! [r5f1-0] 2.693704s : [IPC NOTIFY ECHO] Remote core has echoed all messages !!! [r5f1-0] 2.693719s : All tests have passed!! [r5f1-1] 0.402025s : [IPC NOTIFY ECHO] Remote Core waiting for messages from main core ... !!! [r5f1-1] 2.583249s : [IPC NOTIFY ECHO] Remote core has echoed all messages !!! [r5f1-1] 2.583264s : All tests have passed!! [IPC NOTIFY ECHO] All echoed messages received by main core from 4 remote cores !!! [IPC NOTIFY ECHO] Messages sent to each core = 1000000 [IPC NOTIFY ECHO] Number of remote cores = 4 [m4f0-0] 4.280710s : [IPC NOTIFY ECHO] Remote core has echoed all messages !!! [m4f0-0] 4.280730s : All tests have passed!!