![Logo](ti_logo.svg) |
AM62x MCU+ SDK
09.02.01
|
|
Go to the documentation of this file.
53 #ifndef TISCI_BOARDCFG_MACROS_H
54 #define TISCI_BOARDCFG_MACROS_H
63 #define TISCI_BOARDCFG_HASH_LEN_BYTES (64U)
66 #define TISCI_BOARDCFG_SEC_IV_LEN (16U)
69 #define TISCI_BOARDCFG_SEC_RS_LEN (32U)
72 #define TISCI_BOARDCFG_SEC_MAX_NUM_JTAG_UNLOCK_HOSTS (4U)
74 #define TISCI_BOARDCFG_SECPROXY_SCALING_FACTOR_MASK (0x01U)
75 #define TISCI_BOARDCFG_SECPROXY_SCALING_PROFILE_MASK (0x01U)
76 #define TISCI_BOARDCFG_SECPROXY_DISABLE_MAIN_NAV_SECURE_PROXY_MASK (0x01U)
78 #define TISCI_BOARDCFG_DEBUG_TRACE_DST_ENABLES_MASK (0x0FU)
79 #define TISCI_BOARDCFG_DEBUG_TRACE_SRC_ENABLES_MASK (0x3FU)
81 #define TISCI_BOARDCFG_CONTROL_MAGIC_NUM (0xC1D3U)
82 #define TISCI_BOARDCFG_SECPROXY_MAGIC_NUM (0x1207U)
83 #define TISCI_BOARDCFG_MSMC_MAGIC_NUM (0xA5C3U)
84 #define TISCI_BOARDCFG_PROC_ACL_MAGIC_NUM (0xF1EAU)
85 #define TISCI_BOARDCFG_HOST_HIERARCHY_MAGIC_NUM (0x8D27U)
86 #define TISCI_BOARDCFG_DBG_CFG_MAGIC_NUM (0x020CU)
87 #define TISCI_BOARDCFG_PMIC_CFG_MAGIC_NUM (0x3172U)
88 #define TISCI_BOARDCFG_OTP_CFG_MAGIC_NUM (0x4081U)
89 #define TISCI_BOARDCFG_DKEK_CFG_MAGIC_NUM (0x5170U)
90 #define TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM (0xB4FDU)
91 #define TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM_RSVD (0x23BEU)
92 #define TISCI_BOARDCFG_SEC_DBG_CTRL_MAGIC_NUM (0x42AFU)
93 #define TISCI_BOARDCFG_SEC_HANDOVER_CFG_MAGIC_NUM (0x608FU)