![Logo](ti_logo.svg) |
AM62x MCU+ SDK
09.02.01
|
|
Go to the documentation of this file.
40 #ifndef SCICLIENT_SOC_PRIV_AM64X_H_
41 #define SCICLIENT_SOC_PRIV_AM64X_H_
56 #if defined (BUILD_HS)
57 #include <drivers/sciclient/sciclient_default_boardcfg/am62x/sciclient_defaultBoardcfg_hexhs.h>
58 #include <drivers/sciclient/sciclient_default_boardcfg/am62x/sciclient_defaultBoardcfg_rm_hexhs.h>
59 #include <drivers/sciclient/sciclient_default_boardcfg/am62x/sciclient_defaultBoardcfg_pm_hexhs.h>
60 #include <drivers/sciclient/sciclient_default_boardcfg/am62x/sciclient_defaultBoardcfg_security_hexhs.h>
62 #include <drivers/sciclient/sciclient_default_boardcfg/am62x/sciclient_defaultBoardcfg_hex.h>
63 #include <drivers/sciclient/sciclient_default_boardcfg/am62x/sciclient_defaultBoardcfg_rm_hex.h>
64 #include <drivers/sciclient/sciclient_default_boardcfg/am62x/sciclient_defaultBoardcfg_pm_hex.h>
65 #include <drivers/sciclient/sciclient_default_boardcfg/am62x/sciclient_defaultBoardcfg_security_hex.h>
68 #if defined (BUILD_MPU1_0)
69 #define SCICLIENT_CONTEXT_NONSEC (SCICLIENT_CONTEXT_A53_NONSEC_0)
70 #define SCICLIENT_CONTEXT_SEC (SCICLIENT_CONTEXT_A53_SEC_0)
72 #if defined (BUILD_MCU1_0)
73 #define SCICLIENT_CONTEXT_NONSEC (SCICLIENT_CONTEXT_R5_NONSEC_0)
74 #define SCICLIENT_CONTEXT_SEC (SCICLIENT_CONTEXT_R5_SEC_0)
76 #if defined (BUILD_M4F_0)
77 #define SCICLIENT_CONTEXT_NONSEC (SCICLIENT_CONTEXT_M4_NONSEC_0)
78 #define SCICLIENT_CONTEXT_SEC (SCICLIENT_CONTEXT_M4_NONSEC_0)
81 #define TISCI_HOST_ID_DEVICE_MANAGER (TISCI_HOST_ID_MAIN_0_R5_0)
83 #if defined (SOC_AM62X)
85 #define SCICLIENT_ROM_R5_TX_NORMAL_THREAD (1U)
87 #define SCICLIENT_ROM_R5_RX_NORMAL_THREAD (0U)
90 #define SCICLIENT_ROM_R5_TX_NORMAL_THREAD (4U)
92 #define SCICLIENT_ROM_R5_RX_NORMAL_THREAD (5U)