AM62x MCU+ SDK  11.02.00
Buildsheet

Introduction

Build Sheet of supported features and modules for this SDK release. The following table lists the supported features and modules for the corresponding category, along with the support status for RTOS on all the cores.

The support status is indicated by the following codes:

Cod Note
Yes The feature or module is supported
No The feature or module is not supported
SDKx.y The feature or module will be supported in a future version of the SDK
NA The feature or module is not applicable in the hardware

Software Buildsheet

Category Module SubModule RTOS
on MCU M4
RTOS
on WKUP R5F
RTOS
on A53
System Interconnect Bandwidth regulator No No No
CBASS auto-clock gating No No No
Initialization I2C Bootloader Operation No No No
SPI Bootloader Operation No No No
QSPI Bootloader Operation NOR NA No NA
NAND NA No NA
OSPI Bootloader Operation NOR NA Yes NA
NAND (1-bit mode) NA No NA
NAND (8-bit mode) NA Yes NA
GPMC Bootloader Operation NOR NA No NA
NAND NA Yes NA
Ethernet Bootloader Operation NA No NA
USB Bootloader Operation Host NA No NA
Device NA No NA
MMCSD Bootloader Operation SD Card (no UHS) NA No NA
eMMC NA Yes NA
UART Bootloader Operation NA Yes NA
Device Configuration Power Supply Modules POK No Yes No
POR No No No
PRG No No No
PGD No No No
VTM Yes Yes No
Power Management Deep Sleep Low Power Mode NA NA No
Deep Sleep LPM Wakeup Events RTC Timer NA NA No
GT Timers NA NA No
WKUP UART NA NA No
I2C NA NA No
MCU GPIO NA NA No
I/O Daisy Chain NA NA No
USB Connect/Disconnect NA NA No
USB Remote Wakeup NA NA No
MCU-Only Low Power Mode NA NA No
Standby Low Power Mode NA NA No
Partial I/O Low Power Mode NA NA No
Boot-time OPP configurations No No No
Runtime Power Management NA NA No
DFS/CPUFreq NA NA No
CPUIdle (A53 WFI) NA NA No
CPUIdle (DDR in Self-Refresh) NA NA No
Processors & Accelerators Programmable Real-Time Unit and Industrial General PRU Use NA NA No
Communication Subsystem (PRUSS-M)
Industrial Protocols NA NA NA
Interprocessor Communication Mailbox Yes Yes Yes
Spinlock No No Yes
Memory Controllers DDR Subsystem (DDRSS) DDR4 No Yes No
LPDDR4 No Yes No
Inline ECC (1bit err) No Yes No
Inline ECC (mbit err) No Yes No
Region-based Address Translation Yes Yes No
Time Sync Time Sync Module (CPTS) No No No
Timer Manager No No No
Time Sync and Compare Events No No No
Data Movement Architecture (DMA) Data Movement Subsystem (DMSS) No Yes Yes
Peripheral DMA (PDMA) No Yes Yes
RingAcc No Yes Yes
BCDMA No Yes Yes
Packet Streaming Interface Link No No No
General Connectivity Peripherals Multichannel Audio Serial Port (McASP) Input NA NA Yes
(MAIN domain) Output NA NA Yes
HDMI Output NA NA No
General-Purpose Interface (GPIO) Yes Yes Yes
Inter-Integrated Circuit (I2C) Controller Yes Yes Yes
Target Yes Yes Yes
Multichannel Serial Peripheral Interface (McSPI) Controller Yes Yes Yes
Peripheral NA NA No
Universal Asynchronous Receiver/Transmitter (UART) UART Yes Yes Yes
RS-485 NA NA No
IrDA NA NA No
General Connectivity Peripherals General-Purpose Interface (GPIO) Yes Yes Yes
(MCU domain) Inter-Integrated Circuit (I2C) Controller Yes Yes Yes
Target No No No
Multichannel Serial Peripheral Interface (McSPI) Controller Yes Yes Yes
Peripheral Yes Yes Yes
Universal Asynchronous Receiver/Transmitter (UART) UART Yes Yes Yes
RS-485 No No No
IrDA No No No
General Connectivity Peripherals Inter-Integrated Circuit (I2C) Controller Yes Yes Yes
(WKUP domain) Target Yes Yes Yes
Universal Asynchronous Receiver/Transmitter (UART) UART NA Yes Yes
RS-485 NA NA No
IrDA NA NA No
High-speed Serial Interfaces Gigabit Ethernet Switch (CPSW3G) Switch No No No
EndPoint No No No
TSN No No No
TSN - VLAN No No No
Universal Serial Bus Subsystem (USBSS) Host 3.1 NA No No
Device 3.1 NA No No
Host 2.0 NA No No
Device 2.0 NA No No
Memory Interfaces Flash Subsystem (FSS) NA No No
Quad Serial Peripheral Interface (QSPI) NOR NA No No
NAND NA No No
Octal Serial Peripheral Interface (OSPI) NOR NA Yes Yes
NAND NA Yes Yes
Expanded Serial Peripheral Interface (xSPI) NA No No
General-Purpose Memory Controller (GPMC) FPGA NA No No
NAND NA Yes Yes
NOR NA No No
etc. NA No No
Error Location Module (ELM) NA No No
Multimedia Card Secure Digital (MMCSD) Interface SD Card NA Yes Yes
eMMC NA Yes Yes
Industrial & Control Interfaces Controller Area Network (MCAN) - MAIN domain CAN NA Yes Yes
CAN FD NA Yes Yes
Controller Area Network (MCAN) - MCU domain CAN Yes No Yes
CAN FD Yes No Yes
Enhanced Capture (ECAP) Module Capture No No Yes
PWM No No Yes
Enhanced Pulse Width Modulation (EPWM) Module Yes No Yes
Enhanced Quadrature Encoder Pulse (EQEP) Module No No Yes
Camera Subsystem Camera Streaming Interface Receiver (CSI_RX_IF) NA No No
MIPI D-PHY Receiver (DPHY_RX) NA No No
Multiple Camera NA No No
Timer Modules Global Timebase Counter (GTC) No Yes Yes
Windowed Watchdog Timer (WWDT) - MAIN domain No No Yes
Windowed Watchdog Timer (WWDT) - MCU domain No No NA
Windowed Watchdog Timer (WWDT) - WKUP domain No No NA
Real-Time Clock (RTC) No No Yes
Timers - MAIN domain Timer NA NA Yes
Capture NA NA No
Compare NA NA No
PWM NA NA No
Timers - MCU domain Timer Yes NA No
Capture No NA No
Compare No NA No
PWM No NA No
Timers - WKUP domain Timer NA Yes No
Capture NA No No
Compare NA No No
PWM NA No No
Internal Diagnostic Modules Dual Clock Comparator (DCC) Yes Yes No
Error Signaling Module (ESM) Yes Yes No
SDL Driver Porting Layer(SDL DPL) Yes Yes No
Memory Cyclic Redundancy Check (MCRC) Controller Yes Yes No
RTI(WWDG) Yes Yes No
Voltage and Thermal Management(VTM) Yes Yes No
Interconnect Isolation Gasket(STOG) Yes Yes No
Interconnect Isolation Gasket(MTOG) Yes No No
Power OK(POK) Yes Yes No
PBIST(Built In Self Test) Yes Yes No
ECC Aggregator Yes Yes No
DISPLAY Subsystem Open LVDS Display Interface Transmitter (OLDITX) No No No
DISPLAY Parallel Interface (DPI) No No No
Dual Display No No No
Graphics Processing Unit NA NA No
On-Die Temperature sensor NA NA No
On-Chip Debug NA NA NA
Crypto Accelerator (SA3UL) Advanced Encryption Standard (AES) AES-CBC NA NA No
AES-ECB NA NA No
SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5) SHA-256 NA NA No
SHA-512 NA NA No
True Random Number Generator (TRNG) NA NA No