|
AM62x MCU+ SDK
10.00.00
|
|
Go to the documentation of this file.
57 #ifndef SAFETY_CHECKERS_RM_H_
58 #define SAFETY_CHECKERS_RM_H_
82 #define SAFETY_CHECKERS_RM_MAX_REG_PER_GROUP (20U)
uint32_t regStartOffset
Definition: safety_checkers_rm.h:118
uint16_t size
Definition: tisci_boardcfg.h:1
uint32_t baseAddr
Definition: safety_checkers_rm.h:112
uint32_t regNum
Definition: safety_checkers_rm.h:114
int32_t SafetyCheckers_rmGetRegCfg(uintptr_t *rmRegCfg, uint32_t size)
API to get the register value for all the RM control modules E.g. When the RM register configuration ...
Structure to hold the base address and the register details of RM control module registers.
Definition: safety_checkers_rm.h:110
int32_t SafetyCheckers_rmVerifyRegCfg(const uintptr_t *rmRegCfg, uint32_t size)
API to read back and compare the RM control module registers data E.g. When the RM verify register ...
uint32_t regArrayLen
Definition: safety_checkers_rm.h:116
#define SAFETY_CHECKERS_RM_MAX_REG_PER_GROUP
Maximum number of registers in a register group.
Definition: safety_checkers_rm.h:82