|
AM62x MCU+ SDK
10.00.00
|
|
Go to the documentation of this file.
74 #ifndef SAFETY_CHECKERS_PM_H_
75 #define SAFETY_CHECKERS_PM_H_
uint32_t baseAddr
Definition: safety_checkers_pm.h:128
uint16_t size
Definition: tisci_boardcfg.h:1
uint32_t baseAddr
Definition: safety_checkers_pm.h:112
Structure to hold the base address and the number of Module Domain(MD) stat and Power Domain(PD) stat...
Definition: safety_checkers_pm.h:126
uint32_t mdStat
Definition: safety_checkers_pm.h:132
int32_t SafetyCheckers_pmVerifyPllRegCfg(const uintptr_t *pllRegCfg, uint32_t size)
API to read back and compares the current register configuration for PLL module. E....
Structure to hold the base address and the length of PLLs.
Definition: safety_checkers_pm.h:110
int32_t SafetyCheckers_pmGetPscRegCfg(uintptr_t *pscRegCfg, uint32_t size)
API to get register configuration for PSC module. E.g. When the PSC register config is requested,...
uint32_t * regOffsetArr
Definition: safety_checkers_pm.h:114
int32_t SafetyCheckers_pmRegisterLock(void)
API to lock the PLL control module registers. E.g. When the PLL register lock is requested,...
int32_t SafetyCheckers_pmVerifyPscRegCfg(const uintptr_t *pscRegCfg, uint32_t size)
API to read back and compares the current register configuration for PSC module. E....
uint32_t length
Definition: safety_checkers_pm.h:116
uint32_t pdStat
Definition: safety_checkers_pm.h:130
int32_t SafetyCheckers_pmGetPllRegCfg(uintptr_t *pllRegCfg, uint32_t size)
API to get register configuration for PLL module. E.g. When the PLL register config is requested,...