Introduction
This datasheet provides the performance numbers of various device drivers in MCU PLUS SDK for AM62X
Generic Setup details
| SOC Details | Core | Value |
| Core Operating Speed | R5F | 400 MHz |
| A53 | 1.4 GHz |
| Cache Status | R5F | Enabled |
| A53 | Enabled |
| Optimization Details | Core | Value |
| Build Profile | R5F, A53 | Release |
| Compiler flags | R5F | -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -Wall -Werror -g -mthumb -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function |
| A53 | -mcpu=cortex-a53+fp+simd -mabi=lp64 -mcmodel=large -mstrict-align -mfix-cortex-a53-835769 -mfix-cortex-a53-843419 -Wall -Werror -g -Wno-int-to-pointer-cast -Wno-pointer-to-int-cast -Wno-unused-but-set-variable -fdata-sections -ffunction-sections |
| Linker flags | R5F | -Wl,–diag_suppress=10063 -Wl,–ram_model -Wl,–reread_libs |
| A53 | -Wl,-static -Wl,–gc-sections -Wl,–build-id=none -lstdc++ -lgcc -lm -lc -lrdimon |
| Code Placement | R5F | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
| A53 | DDR |
| Data Placement | R5F | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
| A53 | DDR |
Performance Numbers
AM62X-SK SBL OSPI performance (HS-FS)
- Software/Application used : sbl_ospi_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 190 KB
- Size of images loaded by stage2 : 988 KB
- Boot Media Clock : 166.667 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 8D-8D-8D
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 5.460 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.298 |
| SBL Stage1: Board_driversOpen | 1.272 |
| SBL Stage1: Sciclient Get Version | 10.202 |
| SBL Stage1: App_waitForMcuPbist | 8.663 |
| SBL Stage1: App_waitForMcuLbist | 7.689 |
| SBL Stage1: App_loadImages | 3.611 |
| SBL Stage1: App_loadSelfcoreImage | 4.021 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 41.219 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.819 |
| SBL Stage2: Board_init | 0.001 |
| SBL Stage2: Drivers_open | 0.382 |
| SBL Stage2: Board_driversOpen | 0.152 |
| SBL Stage2: Sciclient Get Version | 10.247 |
| SBL Stage2: App_loadImages | 2.688 |
| SBL Stage2: App_loadSelfcoreImage | 4.201 |
| SBL Stage2: App_loadLinuxImages | 10.995 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 31.487 |
- The time taken for Board_driversOpen is mostly for the PHY tuning of OSPI. If this needs to be further reduced, one can pre-train the PHY, note down delay values and set it directly instead of the tuning procedure.
- MCU PBIST is started before the DDR init/ It is done in HW in parallel while the DDR init is completed. Due to this MCU PBIST wait time is low.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
AM62X-SK SBL OSPI performance (HS-SE)
- Software/Application used : sbl_ospi_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 190 KB
- Size of images loaded by stage2 : 988 KB
- Boot Media Clock : 166.667 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 8D-8D-8D
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 5.646 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.300 |
| SBL Stage1: Board_driversOpen | 1.267 |
| SBL Stage1: Sciclient Get Version | 10.204 |
| SBL Stage1: App_waitForMcuPbist | 8.652 |
| SBL Stage1: App_waitForMcuLbist | 7.689 |
| SBL Stage1: App_loadImages | 3.692 |
| SBL Stage1: App_loadSelfcoreImage | 4.097 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 41.551 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.805 |
| SBL Stage2: Board_init | 0.001 |
| SBL Stage2: Drivers_open | 0.385 |
| SBL Stage2: Board_driversOpen | 0.154 |
| SBL Stage2: Sciclient Get Version | 10.212 |
| SBL Stage2: App_loadImages | 2.771 |
| SBL Stage2: App_loadSelfcoreImage | 4.291 |
| SBL Stage2: App_loadLinuxImages | 11.060 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 31.682 |
- The time taken for Board_driversOpen is mostly for the PHY tuning of OSPI. If this needs to be further reduced, one can pre-train the PHY, note down delay values and set it directly instead of the tuning procedure.
- MCU PBIST is started before the DDR init/ It is done in HW in parallel while the DDR init is completed. Due to this MCU PBIST wait time is low.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
AM62X-SK-SIP SBL OSPI performance (HS-FS)
- Software/Application used : sbl_ospi_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 190 KB
- Size of images loaded by stage2 : 988 KB
- Boot Media Clock : 166.667 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 8D-8D-8D
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 23.623 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.300 |
| SBL Stage1: Board_driversOpen | 1.264 |
| SBL Stage1: Sciclient Get Version | 10.204 |
| SBL Stage1: App_waitForMcuPbist | 6.000 |
| SBL Stage1: App_waitForMcuLbist | 7.689 |
| SBL Stage1: App_loadImages | 3.596 |
| SBL Stage1: App_loadSelfcoreImage | 4.042 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 50.727 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.797 |
| SBL Stage2: Board_init | 0.000 |
| SBL Stage2: Drivers_open | 0.382 |
| SBL Stage2: Board_driversOpen | 0.153 |
| SBL Stage2: Sciclient Get Version | 10.241 |
| SBL Stage2: App_loadImages | 2.690 |
| SBL Stage2: App_loadSelfcoreImage | 4.238 |
| SBL Stage2: App_loadLinuxImages | 11.277 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 31.783 |
- The time taken for Board_driversOpen is mostly for the PHY tuning of OSPI. If this needs to be further reduced, one can pre-train the PHY, note down delay values and set it directly instead of the tuning procedure.
- MCU PBIST is started before the DDR init/ It is done in HW in parallel while the DDR init is completed. Due to this MCU PBIST wait time is low.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
AM62X-SK LP SBL OSPI NAND performance (HS-FS)
- Software/Application used : sbl_ospi_nand_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 188 KB
- Size of images loaded by stage2 : 1081 KB
- Boot Media Clock : 200.000 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 1S-8S-8S
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 33.655 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.208 |
| SBL Stage1: Board_driversOpen | 26.467 |
| SBL Stage1: Sciclient Get Version | 10.202 |
| SBL Stage1: App_waitForMcuPbist | 6.000 |
| SBL Stage1: App_waitForMcuLbist | 7.689 |
| SBL Stage1: App_loadImages | 3.956 |
| SBL Stage1: App_loadSelfcoreImage | 7.530 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 89.717 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.856 |
| SBL Stage2: Board_init | 0.001 |
| SBL Stage2: Drivers_open | 0.273 |
| SBL Stage2: Board_driversOpen | 30.276 |
| SBL Stage2: Sciclient Get Version | 10.256 |
| SBL Stage2: App_loadImages | 2.169 |
| SBL Stage2: App_loadSelfcoreImage | 7.768 |
| SBL Stage2: App_loadLinuxImages | 40.535 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 94.137 |
- Here the CPU load or section copy takes place from the OSPI memory to DDR, this would be slower that mem to mem copy.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- MCU PBIST is started before the DDR init/ It is done in HW in parallel while the DDR init is completed. Due to this MCU PBIST wait time is low.
- Out of the ~35 ms taken for System Init is mostly attributed to DDR initialization.
AM62X-SK LP SBL OSPI NAND performance (HS-SE)
- Software/Application used : sbl_ospi_nand_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 188 KB
- Size of images loaded by stage2 : 1081 KB
- Boot Media Clock : 200.000 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 1S-8S-8S
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 33.458 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.209 |
| SBL Stage1: Board_driversOpen | 26.467 |
| SBL Stage1: Sciclient Get Version | 10.203 |
| SBL Stage1: App_waitForMcuPbist | 5.000 |
| SBL Stage1: App_waitForMcuLbist | 7.689 |
| SBL Stage1: App_loadImages | 4.047 |
| SBL Stage1: App_loadSelfcoreImage | 7.642 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 89.725 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.854 |
| SBL Stage2: Board_init | 0.001 |
| SBL Stage2: Drivers_open | 0.276 |
| SBL Stage2: Board_driversOpen | 26.067 |
| SBL Stage2: Sciclient Get Version | 10.227 |
| SBL Stage2: App_loadImages | 2.245 |
| SBL Stage2: App_loadSelfcoreImage | 7.854 |
| SBL Stage2: App_loadLinuxImages | 40.600 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 90.118 |
- Here the CPU load or section copy takes place from the OSPI memory to DDR, this would be slower that mem to mem copy.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- Out of the ~35 ms taken for System Init is mostly attributed to DDR initialization.
AM62X-SK SBL EMMC performance (HS-FS)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 159 KB
- Size of images loaded by stage2 : 988 KB
- Boot Media Clock : 200.000 MHz
- Mode : HS200
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 5.378 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 109.659 |
| SBL Stage1: Board_driversOpen | 0.000 |
| SBL Stage1: Sciclient Get Version | 10.203 |
| SBL Stage1: App_loadImages | 6.439 |
| SBL Stage1: App_loadSelfcoreImage | 7.706 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 139.387 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.626 |
| SBL Stage2: Board_init | 0.000 |
| SBL Stage2: Drivers_open | 19.555 |
| SBL Stage2: Board_driversOpen | 0.001 |
| SBL Stage2: Sciclient Get Version | 10.256 |
| SBL Stage2: App_loadImages | 5.213 |
| SBL Stage2: App_loadSelfcoreImage | 8.660 |
| SBL Stage2: App_loadLinuxImages | 26.900 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 73.215 |
- The emmc driver initialization is done as part of Drivers_open.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- System Init is mostly attributed to DDR initialization.
AM62X-SK SBL EMMC performance (HS-SE)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 159 KB
- Size of images loaded by stage2 : 988 KB
- Boot Media Clock : 200.000 MHz
- Mode : HS200
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 5.523 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 44.318 |
| SBL Stage1: Board_driversOpen | 0.000 |
| SBL Stage1: Sciclient Get Version | 10.201 |
| SBL Stage1: App_loadImages | 6.427 |
| SBL Stage1: App_loadSelfcoreImage | 7.670 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 74.143 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.631 |
| SBL Stage2: Board_init | 0.000 |
| SBL Stage2: Drivers_open | 19.556 |
| SBL Stage2: Board_driversOpen | 0.000 |
| SBL Stage2: Sciclient Get Version | 10.268 |
| SBL Stage2: App_loadImages | 5.182 |
| SBL Stage2: App_loadSelfcoreImage | 8.561 |
| SBL Stage2: App_loadLinuxImages | 26.798 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 73.001 |
- The emmc driver initialization is done as part of Drivers_open.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- System Init is mostly attributed to DDR initialization.
AM62X-SK-SIP SBL EMMC performance (HS-FS)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 159 KB
- Size of images loaded by stage2 : 988 KB
- Boot Media Clock : 200.000 MHz
- Mode : HS200
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 23.558 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 19.556 |
| SBL Stage1: Board_driversOpen | 0.000 |
| SBL Stage1: Sciclient Get Version | 10.203 |
| SBL Stage1: App_loadImages | 7.348 |
| SBL Stage1: App_loadSelfcoreImage | 8.600 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 69.269 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.633 |
| SBL Stage2: Board_init | 0.001 |
| SBL Stage2: Drivers_open | 19.524 |
| SBL Stage2: Board_driversOpen | 0.001 |
| SBL Stage2: Sciclient Get Version | 10.239 |
| SBL Stage2: App_loadImages | 5.404 |
| SBL Stage2: App_loadSelfcoreImage | 8.737 |
| SBL Stage2: App_loadLinuxImages | 26.505 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 73.047 |
- The emmc driver initialization is done as part of Drivers_open.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- System Init is mostly attributed to DDR initialization.
AM62X-SK LP SBL EMMC performance (HS-FS)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 159 KB
- Size of images loaded by stage2 : 1081 KB
- Boot Media Clock : 200.000 MHz
- Mode : HS200
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 33.281 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 39.524 |
| SBL Stage1: Board_driversOpen | 0.000 |
| SBL Stage1: Sciclient Get Version | 10.201 |
| SBL Stage1: App_loadImages | 6.442 |
| SBL Stage1: App_loadSelfcoreImage | 7.838 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 77.289 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.653 |
| SBL Stage2: Board_init | 0.001 |
| SBL Stage2: Drivers_open | 19.558 |
| SBL Stage2: Board_driversOpen | 0.001 |
| SBL Stage2: Sciclient Get Version | 10.239 |
| SBL Stage2: App_loadImages | 5.228 |
| SBL Stage2: App_loadSelfcoreImage | 8.600 |
| SBL Stage2: App_loadLinuxImages | 29.639 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 75.922 |
- The emmc driver initialization is done as part of Drivers_open.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- System Init is mostly attributed to DDR initialization.
AM62X-SK LP SBL EMMC performance (HS-SE)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : m4f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0
- Size of images loaded by stage1 : 158 KB
- Size of images loaded by stage2 : 1043 KB
- Boot Media Clock : 200.000 MHz
- Mode : HS200
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 33.460 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 83.355 |
| SBL Stage1: Board_driversOpen | 0.000 |
| SBL Stage1: Sciclient Get Version | 10.201 |
| SBL Stage1: App_loadImages | 6.704 |
| SBL Stage1: App_loadSelfcoreImage | 8.220 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 141.943 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 2.644 |
| SBL Stage2: Board_init | 0.001 |
| SBL Stage2: Drivers_open | 19.558 |
| SBL Stage2: Board_driversOpen | 0.001 |
| SBL Stage2: Sciclient Get Version | 10.260 |
| SBL Stage2: App_loadImages | 5.557 |
| SBL Stage2: App_loadSelfcoreImage | 9.089 |
| SBL Stage2: App_loadLinuxImages | 30.052 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 77.165 |
- The emmc driver initialization is done as part of Drivers_open.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- System Init is mostly attributed to DDR initialization.
IPC performance
IPC NOTIFY
- 10000 messages are sent and average one way message latency is measured
| Local Core | Remote Core | Average Message Latency (us) |
| r5f0-0 | m4f0-0 | 1.58 |
| r5f0-0 | a530-0 | 9.74 |
IPC RPMSG
- 1000 messages are sent and average one way message latency is measured
| Local Core | Remote Core | Message Size | Average Message Latency (us) | Max Latency (us) | Message Count |
| r5f0-0 | m4f0-0 | 4 | 13.815 | 14 | 1000 |
| r5f0-0 | m4f0-0 | 32 | 22.780 | 23 | 1000 |
| r5f0-0 | m4f0-0 | 64 | 32.917 | 34 | 1000 |
| r5f0-0 | m4f0-0 | 112 | 48.203 | 49 | 1000 |
| r5f0-0 | a530-0 | 4 | 10.536 | 11 | 1000 |
| r5f0-0 | a530-0 | 32 | 14.166 | 15 | 1000 |
| r5f0-0 | a530-0 | 64 | 18.459 | 19 | 1000 |
| r5f0-0 | a530-0 | 112 | 25.020 | 26 | 1000 |
EMMC Performance
r5f0-0:
| Mode | Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| SDR50 | 1 | 36.79 | 44.14 |
| SDR50 | 4 | 39.71 | 43.49 |
| SDR50 | 6 | 41.74 | 43.93 |
| DDR50 | 1 | 49.29 | 79.12 |
| DDR50 | 4 | 57.11 | 77.45 |
| DDR50 | 6 | 51.95 | 78.29 |
| HS200 | 1 | 49.27 | 151.68 |
| HS200 | 4 | 55.42 | 144.10 |
| HS200 | 6 | 57.18 | 149.07 |
a53 :
| Mode | Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| SDR50 | 1 | 40.66 | 46.14 |
| SDR50 | 4 | 43.23 | 45.41 |
| SDR50 | 6 | 41.51 | 45.92 |
| DDR50 | 1 | 56.94 | 86.60 |
| DDR50 | 4 | 59.54 | 83.08 |
| DDR50 | 6 | 58.57 | 83.12 |
| HS200 | 1 | 59.85 | 177.97 |
| HS200 | 4 | 58.30 | 167.30 |
| HS200 | 6 | 61.80 | 172.99 |
OSPI NOR Flash Performance
r5f0-0:
- Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
- PHY : enabled
- DMA : enabled
| Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| 1 | 0.43 | 247.44 |
| 5 | 0.44 | 248.67 |
| 10 | 0.44 | 248.83 |
| DQS Tuning Algorithm | Tuning Time (ms) |
| Default Tuning Window | 3.53 ms |
| Fast Tuning Window | 1.15 ms |
a53 :
- Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
- PHY : enabled
- DMA : enabled
| Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| 1 | 0.44 | 325.76 |
| 5 | 0.45 | 326.94 |
| 10 | 0.45 | 327.08 |
| DQS Tuning Algorithm | Tuning Time (ms) |
| Default Tuning Window | 2.96 ms |
| Fast Tuning Window | 1.01 ms |
OSPI NAND Flash Performance
r5f0-0:
- Flash protocol: FLASH_CFG_PROTO_1S_8S_8S
- PHY : enabled
- DMA : enabled
| Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| 1 | 2.07 | 46.88 |
| 5 | 2.07 | 46.90 |
| 10 | 2.07 | 46.90 |
| Non-DQS Tuning Algorithm | Tuning Time (ms) |
| Default Tuning Window | 1.12 ms |
| Fast Tuning Window | 0.63 ms |
a53 :
- Flash protocol: FLASH_CFG_PROTO_1S_8S_8S
- PHY : disabled
- DMA : enabled
| Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| 1 | 2.23 | 18.67 |
| 5 | 2.24 | 18.67 |
| 10 | 2.24 | 18.67 |
GPMC NAND Flash Performance
r5f0-0:
- Flash type: PARALLEL NAND
- DMA : enabled
| Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| 1 | 6.66 | 20.06 |
| 5 | 6.66 | 20.06 |
| 10 | 6.67 | 20.06 |
a53 :
| Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| 1 | 9.65 | 22.15 |
| 5 | 9.66 | 22.15 |
| 10 | 9.66 | 22.15 |