AM62x MCU+ SDK  09.02.01
Memory Map Layout

Introduction

This section explains the DDR memory layout for AM62X.

DDR(with Linux)

Below picture shows the memory layout details of DDR. If Linux and RTOS are used in a project, only memory sections which are reserved for a CPU should be used RTOS applications.

DDR usage with A53 Linux

DDR(without Linux)

Below picture shows the memory layout details of DDR in case of A53 RTOS/Baremetal applications.

DDR usage with A53 RTOS/Baremetal