![Logo](ti_logo.svg) |
AM62x MCU+ SDK
09.02.00
|
|
Go to the documentation of this file.
46 #ifndef SAFETY_CHECKERS_PM_H_
47 #define SAFETY_CHECKERS_PM_H_
uint32_t baseAddr
Definition: safety_checkers_pm.h:100
uint16_t size
Definition: tisci_boardcfg.h:1
uint32_t baseAddr
Definition: safety_checkers_pm.h:84
Structure to hold the base address and the number of Module Domain(MD) stat and Power Domain(PD) stat...
Definition: safety_checkers_pm.h:98
uint32_t mdStat
Definition: safety_checkers_pm.h:104
int32_t SafetyCheckers_pmVerifyPllRegCfg(const uintptr_t *pllRegCfg, uint32_t size)
API to read back and compares the current register configuration for PLL module. E....
Structure to hold the base address and the length of PLLs.
Definition: safety_checkers_pm.h:82
int32_t SafetyCheckers_pmGetPscRegCfg(uintptr_t *pscRegCfg, uint32_t size)
API to get register configuration for PSC module. E.g. When the PSC register config is requested,...
uint32_t * regOffsetArr
Definition: safety_checkers_pm.h:86
int32_t SafetyCheckers_pmRegisterLock(void)
API to lock the PLL control module registers. E.g. When the PLL register lock is requested,...
int32_t SafetyCheckers_pmVerifyPscRegCfg(const uintptr_t *pscRegCfg, uint32_t size)
API to read back and compares the current register configuration for PSC module. E....
uint32_t length
Definition: safety_checkers_pm.h:88
uint32_t pdStat
Definition: safety_checkers_pm.h:102
int32_t SafetyCheckers_pmGetPllRegCfg(uintptr_t *pllRegCfg, uint32_t size)
API to get register configuration for PLL module. E.g. When the PLL register config is requested,...