This example demonstrates the UART RX and TX operation in blocking, interrupt mode of operation. This example receives 8 characters and echos back the same. The application ends when the user types 8 characters.
To modify the example to use main domain UART, refer Accessing main and wakeup domain peripherals from MCU domain
| Parameter | Value |
|---|---|
| CPU + OS | m4fss0-0 nortos |
| r5fss0-0 freertos | |
| Toolchain | ti-arm-clang |
| Board | am62x-sk, am62x-sk-lp, am62x-sip-sk |
| Example folder | examples/drivers/uart/uart_echo |
Shown below is a sample output when the application is run, Please note that application prints in both CCS and UART console. In UART console you need to enter 8 characters.
CCS Console:
UART Console: