![Logo](ti_logo.svg) |
AM62x MCU+ SDK
09.01.00
|
|
Go to the documentation of this file.
39 #ifndef SCICLIENT_IRQ_RM_H_
40 #define SCICLIENT_IRQ_RM_H_
58 #define SCICLIENT_RM_IA_NUM_INST 1U
60 #define SCICLIENT_RM_IR_NUM_INST 4U
62 #define SCICLIENT_IRQ_MAX_ROUTE_DEPTH 3U
@ RM_IRQ_TREE_GPIO0
Definition: sciclient_irq_rm.h:88
@ RM_IRQ_TREE_TIMER1
Definition: sciclient_irq_rm.h:84
@ RM_IRQ_TREE_TIMESYNC_EVENT_ROUTER0
Definition: sciclient_irq_rm.h:80
@ RM_IRQ_TREE_TIMER2
Definition: sciclient_irq_rm.h:85
@ RM_IRQ_TREE_MAX
Definition: sciclient_irq_rm.h:96
@ RM_IRQ_TREE_MCRC64_0
Definition: sciclient_irq_rm.h:94
@ RM_IRQ_TREE_ICSSM0
Definition: sciclient_irq_rm.h:92
RmIrqTree
Definition: sciclient_irq_rm.h:76
@ RM_IRQ_TREE_MCU_GPIO0
Definition: sciclient_irq_rm.h:90
@ RM_IRQ_TREE_WKUP_MCU_GPIOMUX_INTROUTER0
Definition: sciclient_irq_rm.h:79
@ RM_IRQ_TREE_TIMER0
Definition: sciclient_irq_rm.h:83
@ RM_IRQ_TREE_GPMC0
Definition: sciclient_irq_rm.h:91
@ RM_IRQ_TREE_CPSW0
Definition: sciclient_irq_rm.h:81
@ RM_IRQ_TREE_GPIO1
Definition: sciclient_irq_rm.h:89
@ RM_IRQ_TREE_MAIN_GPIOMUX_INTROUTER0
Definition: sciclient_irq_rm.h:78
@ RM_IRQ_TREE_CMP_EVENT_INTROUTER0
Definition: sciclient_irq_rm.h:77
@ RM_IRQ_TREE_WKUP_GTC0
Definition: sciclient_irq_rm.h:87
@ RM_IRQ_TREE_DMASS0_INTAGGR_0
Definition: sciclient_irq_rm.h:82
@ RM_IRQ_TREE_DEBUGSS0
Definition: sciclient_irq_rm.h:95
@ RM_IRQ_TREE_EPWM0
Definition: sciclient_irq_rm.h:93
@ RM_IRQ_TREE_TIMER3
Definition: sciclient_irq_rm.h:86