This is a bootloader example, which shows an example of booting Linux on A53 core and RTOS/NORTOS applications on DM R5 and M4 cores.
The booting is done in 2 stages(2 bootloader applications).
The SBL uses 6 appimages
Parameter | Value |
---|---|
CPU + OS | r5fss0-0 nortos |
Toolchain | ti-arm-clang |
Board | am62x-sk-lp |
Example folder | examples/drivers/boot/sbl_gmpc_nand_linux_multistage |
sbl_gpmc_nand_linux_stage2.release.appimage.hs_fs
.config.mak
${SDK_INSTALL_PATH}/tools/boot/sbl_prebuilt/am62x-sk-lp/default_sbl_gpmc_linux_hs_fs.cfg
default_sbl_gpmc_linux_hs_fs.cfg
shown above.C:/ti/mcu_plus_sdk
and this example and IPC application is built using makefiles, and Linux Appimage is already created, in Windows, cd C:/ti/mcu_plus_sdk/tools/boot python uart_uniflash.py -p COM13 --cfg=C:/ti/mcu_plus_sdk/tools/boot/sbl_prebuilt/am62x-sk-lp/default_sbl_gpmc_nand_linux_hs_fs.cfg
~/ti/mcu_plus_sdk
cd ~/ti/mcu_plus_sdk python uart_uniflash.py -p /dev/ttyUSB0 --cfg=~/ti/mcu_plus_sdk/tools/boot/sbl_prebuilt/am62x-sk-lp/default_sbl_gpmc_nand_linux_hs_fs.cfg
After flashing and booting the EVM, you will see below output on the UART console (Complete log is not shown)
DMSC Firmware Version 9.0.5--v09.00.05 (Kool Koala) DMSC Firmware revision 0x9 DMSC ABI revision 3.1 [BOOTLOADER_PROFILE] Boot Media : FLASH [BOOTLOADER_PROFILE] Boot Media Clock : 133.333 MHz [BOOTLOADER_PROFILE] Boot Image Size : 181 KB [BOOTLOADER_PROFILE] Cores present : m4f0-0 r5f0-0 [BOOTLOADER PROFILE] System_init : 36631us [BOOTLOADER PROFILE] Drivers_open : 202us [BOOTLOADER PROFILE] Board_driversOpen : 34us [BOOTLOADER PROFILE] Sciclient Get Version : 9926us [BOOTLOADER PROFILE] App_loadImages : 7737us [BOOTLOADER PROFILE] App_loadSelfcoreImage : 15078us [BOOTLOADER_PROFILE] SBL Total Time Taken : 69611us Image loading done, switching to application ... Starting MCU-m4f and 2nd stage bootloader DMSC Firmware Version 9.0.5--v09.00.05 (Kool Koala) DMSC Firmware revision 0x9 DMSC ABI revision 3.1 [BOOTLOADER_PROFILE] Boot Media : FLASH [BOOTLOADER_PROFILE] Boot Media Clock : 133.333 MHz [BOOTLOADER_PROFILE] Boot Image Size : 959 KB [BOOTLOADER_PROFILE] Cores present : hsm-m4f0-0 r5f0-0 a530-0 [BOOTLOADER PROFILE] System_init : 2821us [BOOTLOADER PROFILE] Drivers_open : 267us [BOOTLOADER PROFILE] Board_driversOpen : 44us [BOOTLOADER PROFILE] Sciclient Get Version : 9971us [BOOTLOADER PROFILE] App_loadImages : 3381us [BOOTLOADER PROFILE] App_loadSelfcoreImage : 16135us [BOOTLOADER PROFILE] App_loadLinuxImages : 81618us [BOOTLOADER_PROFILE] SBL Total Time Taken : 114240us Image loading done, switching to application ... Starting linux and RTOS/Baremetal applications NOTICE: BL31: v2.8(release):v2.8-226-g2fcd408bb3-dirty NOTICE: BL31: Built : 00:42:57, Jan 13 2023 U-Boot SPL 2023.04-g794614311a (Jul 05 2023 - 17:29:58 +0000) SYSFW ABI: 3.1 (firmware rev 0x0009 '9.0.5--v09.00.05 (Kool Koala)') Trying to boot from NAND Authentication passed Authentication passed . . . . . . _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am62xx-evm ttyS2 Arago 2020.09 am62xxx-evm ttyS2 am62xx-evm login: