AM62x Software Build SheetΒΆ

Version: 8.5.0.0 v1

Color Code

Note

Yes

Supported in software

No

Not supported in software

SDKx.y

Will be supported in SDKx.y

na

Not applicable in hardware

ANY

New update in this revision

Note

  • Batemetal or RTOS running on A53 is not supported.

Category

Module

SubModule

Linux
on A53
RTOS
on MCU M4

System Interconnect

Bandwidth regulator

SDK9.0

No

CBASS auto-clock gating

SDK9.0

No

Initialization

I2C Bootloader Operation

No

No

SPI Bootloader Operation

No

No

QSPI Bootloader Operation

NOR

SDK8.6

SDK8.6

NAND

No

No

OSPI Bootloader Operation

NOR

Yes

Yes

NAND (1-bit mode)

Yes

No

NAND (8-bit mode)

Yes

Yes

GPMC Bootloader Operation

NOR

No

No

NAND

Yes

SDK8.6

Ethernet Bootloader Operation

Yes

No

USB Bootloader Operation

Host

No

No

Device

Yes

No

MMCSD Bootloader Operation

SD Card (no UHS)

Yes

No

eMMC

Yes

No

UART Bootloader Operation

Yes

Yes

Device Configuration

Power Supply Modules

POK

No

SDK8.6

POR

No

No

PRG

No

No

PGD

No

No

VTM

Yes

SDK8.6

Power Management

Deep Sleep Low Power Mode (limited peripherals enabled)

Yes

na

Deep Sleep LPM Wakeup Events

RTC Timer

Yes

na

GT Timers

No

na

UART

No

na

I2C

No

na

WKUP GPIO

No

na

I/O Daisy Chain

SDK8.6

na

USB Connect/Disconnect

SDK8.6

na

USB Remote Wakeup

SDK9.1

na

MCU-Only Low Power Mode

SDK8.6

na

Standby Low Power Mode

SDK8.6

na

Partial I/O Low Power Mode

SDK8.6

na

Boot-time OPP configurations

Yes

No

Runtime Power Management

SDK9.0

na

DFS/CPUFreq

Yes

na

CPUIdle (A53 WFI + DDR in Self-Refresh)

SDK8.6

na

Processors & Accelerators

Programmable Real-Time Unit and Industrial
Communication Subsystem (PRUSS-M)

General PRU Use

Yes

na

Industrial Protocols

na

na

Interprocessor Communication

Mailbox

Yes

Yes

Spinlock

Yes

No

Memory Controllers

DDR Subsystem (DDRSS)

DDR4

Yes

Yes

LPDDR4

Yes

Yes

Inline ECC (1bit err)

Yes

No

Inline ECC (mbit err)

SDK9.1

No

Region-based Address Translation

No

Yes

Time Sync

Time Sync Module (CPTS)

Yes

No

Timer Manager

No

No

Time Sync and Compare Events

No

No

Data Movement Architecture (DMA)

Data Movement Subsystem (DMSS)

Yes

No

Peripheral DMA (PDMA)

Yes

No

RingAcc

Yes

No

BCDMA

Yes

No

Packet Streaming Interface Link

Yes

No

General Connectivity Peripherals

(MAIN domain)

Multichannel Audio Serial Port (McASP)

Input

Yes

na

Output

Yes

na

HDMI Output

Yes

na

General-Purpose Interface (GPIO)

Yes

Yes

Inter-Integrated Circuit (I2C)

Controller

Yes

Yes

Target

No

na

Multichannel Serial Peripheral Interface (McSPI)

Controller

Yes

Yes

Peripheral

No

na

Universal Asynchronous Receiver/Transmitter (UART)

UART

Yes

Yes

RS-485

SDK9.0

na

IrDA

No

na

General Connectivity Peripherals

(MCU domain)

General-Purpose Interface (GPIO)

Yes

Yes

Inter-Integrated Circuit (I2C)

Controller

Yes

Yes

Target

No

No

Multichannel Serial Peripheral Interface (McSPI)

Controller

Yes

Yes

Peripheral

No

No

Universal Asynchronous Receiver/Transmitter (UART)

UART

Yes

Yes

RS-485

SDK9.0

No

IrDA

No

No

General Connectivity Peripherals

(WKUP domain)

Inter-Integrated Circuit (I2C)

Controller

Yes

Yes

Target

No

na

Universal Asynchronous Receiver/Transmitter (UART)

UART

Yes

na

RS-485

SDK9.0

na

IrDA

No

na

High-speed Serial Interfaces

Gigabit Ethernet Switch (CPSW3G)

Switch

Yes

No

EndPoint

Yes

No

TSN

Yes

No

TSN - VLAN

SDK8.6

No

Universal Serial Bus Subsystem (USBSS)

Host 3.1

na

na

Device 3.1

na

na

Host 2.0

Yes

na

Device 2.0

Yes

na

Memory Interfaces

Flash Subsystem (FSS)

No

na

Quad Serial Peripheral Interface (QSPI)

NOR

SDK8.6

na

NAND

na

na

Octal Serial Peripheral Interface (OSPI)

NOR

Yes

na

NAND

Yes

na

Expanded Serial Peripheral Interface (xSPI)

Yes

na

General-Purpose Memory Controller (GPMC)

FPGA

SDK9.0

na

NAND

Yes

na

NOR

No

na

etc.

No

na

Error Location Module (ELM)

Yes

na

Multimedia Card Secure Digital (MMCSD) Interface

SD Card (no UHS)

Yes

na

eMMC

Yes

na

Industrial & Control Interfaces

Controller Area Network (MCAN) - MAIN domain

CAN

Yes

na

CAN FD

Yes

na

Controller Area Network (MCAN) - MCU domain

CAN

No

Yes

CAN FD

No

Yes

Enhanced Capture (ECAP) Module

Capture

Yes

No

PWM

Yes

No

Enhanced Pulse Width Modulation (EPWM) Module

yes

No

Enhanced Quadrature Encoder Pulse (EQEP) Module

SDK9.0

No

Camera Subsystem

Camera Streaming Interface Receiver (CSI_RX_IF)

Yes

na

MIPI D-PHY Receiver (DPHY_RX)

Yes

na

Multiple Camera

Yes

na

Timer Modules

Global Timebase Cunter (GTC)

Yes

No

Windowed Watchdog Timer (WWDT) - MAIN domain

Yes

No

Windowed Watchdog Timer (WWDT) - MCU domain

na

SDK8.6

Windowed Watchdog Timer (WWDT) - WKUP domain

na

No

Real-Time Clock (RTC)

Yes

No

Timers - MAIN domain

Timer

SDK8.6

na

Capture

No

na

Compare

No

na

PWM

No

na

Timers - MCU domain

Timer

No

Yes

Capture

No

No

Compare

No

No

PWM

No

No

Timers - WKUP domain

Timer

SDK8.6

na

Capture

No

na

Compare

No

na

PWM

No

na

Internal Diagnostics Modules

Dual Clock Comparator (DCC)

No

SDK8.6

Error Signaling Module (ESM)

No

SDK8.6

Memory Cyclic Redundancy Check (MCRC) Controller

SDK8.6

SDK8.6

ECC Aggregator

No

SDK8.6

DISPLAY Subsystem

Open LVDS Display Interface Transmitter (OLDITX)

Yes

na

DISPLAY Parallel Interface (DPI)

Yes

na

Dual Display

Yes

na

Graphics Processing Unit

Yes

na

On-Die Temperature sensor

Yes

na

On-Chip Debug

na

na

Crypto Accelerator (SA3UL)

Advanced Encryption Standard (AES)

AES-CBC

Yes

na

AES-ECB

Yes

na

SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5)

SHA-256

Yes

na

SHA-512

Yes

na

True Random Number Generator (TRNG)

Yes

na