|
AM62x MCU+ SDK
08.05.00
|
|
Go to the documentation of this file.
54 #ifndef TISCI_FIREWALL_H_
55 #define TISCI_FIREWALL_H_
uint32_t n_permission_regs
Definition: tisci_firewall.h:172
uint64_t end_address
Definition: tisci_firewall.h:212
uint32_t n_permission_regs
Definition: tisci_firewall.h:133
uint16_t fwl_id
Definition: tisci_firewall.h:206
struct tisci_header hdr
Definition: tisci_firewall.h:169
struct tisci_header hdr
Definition: tisci_firewall.h:205
struct tisci_header hdr
Definition: tisci_firewall.h:130
uint64_t start_address
Definition: tisci_firewall.h:136
This file contains:
Definition: tisci_firewall.h:73
uint64_t start_address
Definition: tisci_firewall.h:211
struct tisci_msg_fwl_change_owner_info_req __attribute__((__packed__))
uint8_t owner_index
Definition: tisci_firewall.h:99
Response for a change owner operation.
Definition: tisci_firewall.h:95
uint16_t fwl_id
Definition: tisci_firewall.h:170
uint32_t permissions[FWL_MAX_PRIVID_SLOTS]
Definition: tisci_firewall.h:135
Request for retrieving the firewall permissions.
Definition: tisci_firewall.h:168
uint16_t fwl_id
Definition: tisci_firewall.h:131
uint16_t region
Definition: tisci_firewall.h:76
uint32_t n_permission_regs
Definition: tisci_firewall.h:208
uint16_t fwl_id
Definition: tisci_firewall.h:97
uint16_t region
Definition: tisci_firewall.h:171
Request for configuring the firewall permissions.
Definition: tisci_firewall.h:129
struct tisci_header hdr
Definition: tisci_firewall.h:74
uint32_t control
Definition: tisci_firewall.h:209
uint16_t region
Definition: tisci_firewall.h:207
uint16_t fwl_id
Definition: tisci_firewall.h:75
uint32_t permissions[FWL_MAX_PRIVID_SLOTS]
Definition: tisci_firewall.h:210
#define FWL_MAX_PRIVID_SLOTS
This file contains:
Definition: tisci_sec_macros.h:65
uint16_t region
Definition: tisci_firewall.h:98
uint8_t owner_privid
Definition: tisci_firewall.h:100
Response for configuring the firewall permissions.
Definition: tisci_firewall.h:147
uint32_t control
Definition: tisci_firewall.h:134
Response for retrieving the firewall permissions.
Definition: tisci_firewall.h:204
uint16_t region
Definition: tisci_firewall.h:132
uint16_t owner_permission_bits
Definition: tisci_firewall.h:101
struct tisci_header hdr
Definition: tisci_firewall.h:96
uint8_t owner_index
Definition: tisci_firewall.h:77
uint64_t end_address
Definition: tisci_firewall.h:137
struct tisci_header hdr
Definition: tisci_firewall.h:148