![Logo](ti_logo.svg) |
AM62x MCU+ SDK
08.05.00
|
|
Go to the documentation of this file.
54 #ifndef MESSAGES_CORE_H
55 #define MESSAGES_CORE_H
64 #define TISCI_MSG_FLAG_FW_CAP_GENERIC_CAP TISCI_BIT(0)
65 #define TISCI_MSG_FLAG_FW_CAP_LPM_DEEP_SLEEP TISCI_BIT(1)
66 #define TISCI_MSG_FLAG_FW_CAP_LPM_MCU_ONLY TISCI_BIT(2)
67 #define TISCI_MSG_FLAG_FW_CAP_LPM_STANDBY TISCI_BIT(3)
68 #define TISCI_MSG_FLAG_FW_CAP_LPM_PARTIAL_IO_ON TISCI_BIT(4)
TISCI_MSG_QUERY_MSMC request response providing currently available MSMC memory if present in the SoC...
Definition: tisci_core.h:293
Empty response for TISCI_MSG_BOARD_CONFIG_PM.
Definition: tisci_core.h:263
TISCI_MSG_VERSION request to provide version info about currently running firmware.
Definition: tisci_core.h:93
TISCI_MSG_GET_TRACE_CONFIG request to get the debug trace config from base board config.
Definition: tisci_core.h:310
uint32_t tisci_boardcfg_rmp_high
Definition: tisci_core.h:141
uint8_t abi_major
Definition: tisci_core.h:97
uint64_t fw_caps
Definition: tisci_core.h:350
uint32_t msmc_end_low
Definition: tisci_core.h:297
uint32_t tisci_boardcfg_pmp_low
Definition: tisci_core.h:249
TISCI_MSG_QUERY_MSMC request to provide currently available MSMC memory if present in the SoC.
Definition: tisci_core.h:277
uint32_t msmc_start_low
Definition: tisci_core.h:295
uint32_t tisci_boardcfgp_high
Definition: tisci_core.h:184
struct tisci_header hdr
Definition: tisci_core.h:167
uint32_t extboot_status
Definition: tisci_core.h:111
struct tisci_header hdr
Definition: tisci_core.h:294
Empty response for TISCI_MSG_BOARD_CONFIG_RESASG.
Definition: tisci_core.h:166
uint8_t abi_minor
Definition: tisci_core.h:98
struct tisci_header hdr
Definition: tisci_core.h:278
char str[32]
Definition: tisci_core.h:95
uint8_t patch_version
Definition: tisci_core.h:100
Empty response for TISCI_MSG_BOARD_CONFIG.
Definition: tisci_core.h:197
uint16_t version
Definition: tisci_core.h:96
struct tisci_header hdr
Definition: tisci_core.h:155
uint16_t tisci_boardcfg_security_size
Definition: tisci_core.h:218
TISCI_MSG_BOARD_CONFIG request to provide the location and size of the tisci_boardcfg structure.
Definition: tisci_core.h:181
struct tisci_header hdr
Definition: tisci_core.h:139
Empty response for TISCI_MSG_BOARD_CONFIG_SECURITY.
Definition: tisci_core.h:230
struct tisci_header hdr
Definition: tisci_core.h:349
struct tisci_header hdr
Definition: tisci_core.h:198
uint16_t tisci_boardcfg_size
Definition: tisci_core.h:185
struct tisci_header hdr
Definition: tisci_core.h:123
uint32_t tisci_boardcfg_securityp_high
Definition: tisci_core.h:217
struct tisci_header hdr
Definition: tisci_core.h:94
Notification message to indicate the DMSC is available.
Definition: tisci_core.h:109
struct tisci_header hdr
Definition: tisci_core.h:323
struct tisci_header hdr
Definition: tisci_core.h:264
uint32_t tisci_boardcfg_rmp_low
Definition: tisci_core.h:140
uint32_t tisci_boardcfg_pmp_high
Definition: tisci_core.h:250
struct tisci_header hdr
Definition: tisci_core.h:248
uint8_t devgrp_t
Defines the sysfw DEVGRP type. This is meant to be used in code or data structures that require disti...
Definition: sciclient.h:336
devgrp_t tisci_boardcfg_rm_devgrp
Definition: tisci_core.h:143
devgrp_t tisci_boardcfg_pm_devgrp
Definition: tisci_core.h:252
struct tisci_header hdr
Definition: tisci_core.h:231
TISCI_MSG_BOARD_CONFIG_RM request to provide the location and size of the tisci_boardcfg Resource Man...
Definition: tisci_core.h:138
Empty response for TISCI_MSG_BOARD_CONFIG_RM.
Definition: tisci_core.h:154
Notification message to indicate the DMSC is available.
Definition: tisci_core.h:78
TISCI_MSG_QUERY_FW_CAPS request response providing currently available SOC/firmware capabilities.
Definition: tisci_core.h:348
uint32_t tisci_boardcfg_securityp_low
Definition: tisci_core.h:216
Response to notification message about firmware availability.
Definition: tisci_core.h:122
uint16_t tisci_boardcfg_rm_size
Definition: tisci_core.h:142
struct tisci_header hdr
Definition: tisci_core.h:215
struct tisci_header hdr
Definition: tisci_core.h:182
uint32_t msmc_end_high
Definition: tisci_core.h:298
uint32_t tisci_boardcfgp_low
Definition: tisci_core.h:183
uint16_t tisci_boardcfg_pm_size
Definition: tisci_core.h:251
TISCI_MSG_BOARD_CONFIG_PM request to provide the location and size of the tisci_boardcfg Power Manage...
Definition: tisci_core.h:247
devgrp_t tisci_boardcfg_devgrp
Definition: tisci_core.h:186
struct tisci_msg_version_req __attribute__((__packed__))
struct tisci_header hdr
Definition: tisci_core.h:79
struct tisci_header hdr
Definition: tisci_core.h:311
TISCI_MSG_BOARD_CONFIG_SECURITY request to provide the location and size of the tisci_boardcfg securi...
Definition: tisci_core.h:214
uint8_t sub_version
Definition: tisci_core.h:99
uint16_t trace_dst_enables
Definition: tisci_core.h:324
devgrp_t tisci_boardcfg_security_devgrp
Definition: tisci_core.h:219
TISCI_MSG_QUERY_FW_CAPS request to provide the firmware/SOC capabilities.
Definition: tisci_core.h:336
struct tisci_header hdr
Definition: tisci_core.h:110
uint16_t trace_src_enables
Definition: tisci_core.h:325
uint32_t msmc_start_high
Definition: tisci_core.h:296
TISCI_MSG_GET_TRACE_CONFIG request response providing the debug config from base board config.
Definition: tisci_core.h:322
struct tisci_header hdr
Definition: tisci_core.h:337