AM62x MCU+ SDK  08.04.00
MCSPI Performance 8 Bit

Introduction

This Master application demonstrates the data transfer in master mode with performance measurment.

  • McSPI is configured in Tx Only mode with FIFO enabled for Tx.
  • Word Length tested is 8 bits.
  • SPI CLK Frequency used is 12 MHZ.
  • Number of Words is 5.
  • Data is transmitted on D0 pin.
  • Data transmission is in polled mode.

To modify the example to use main domain SPI, refer Accessing main and wakeup domain peripherals from MCU domain

Supported Combinations

Parameter Value
CPU + OS m4fss0-0 freertos
m4fss0-0 nortos
Toolchain ti-arm-clang
Board am62x-sk, am62x-sk-lp
Example folder examples/drivers/mcspi/mcspi_performance_8bit

Steps to Run the Example

See Also

MCSPI

Sample Output

Shown below is a sample output when the application is run,

m4fss0-0_freertos app log:

[BLAZAR_Cortex_M4F_0] [MCSPI] Performance Example Started...
[MCSPI] Performance Example Started...
----------------------------------------------------------
McSPI Clock 50000000 Hz
----------------------------------------------------------
Data Width Data Length Transfer Time (micro sec)
8 5 2.40
----------------------------------------------------------
All tests have passed!!

m4fss0-0_nortos app log:

[BLAZAR_Cortex_M4F_0] [MCSPI] Performance Example Started...
[MCSPI] Performance Example Started...
----------------------------------------------------------
McSPI Clock 50000000 Hz
----------------------------------------------------------
Data Width Data Length Transfer Time (micro sec)
8 5 2.40
----------------------------------------------------------
All tests have passed!!