![Logo](ti_logo.svg) |
AM62x MCU+ SDK
08.03.00
|
|
Go to the documentation of this file.
54 #ifndef RM_TISCI_PSIL_H
55 #define RM_TISCI_PSIL_H
uint16_t thread
Definition: tisci_rm_psil.h:213
uint32_t valid_params
Definition: tisci_rm_psil.h:269
struct tisci_header hdr
Definition: tisci_rm_psil.h:283
uint32_t nav_id
Definition: tisci_rm_psil.h:109
uint32_t src_thread
Definition: tisci_rm_psil.h:166
struct tisci_header hdr
Definition: tisci_rm_psil.h:210
uint16_t taddr
Definition: tisci_rm_psil.h:272
uint16_t nav_id
Definition: tisci_rm_psil.h:212
Reads the specified thread real-time configuration register from a specified PSI-L thread using the P...
Definition: tisci_rm_psil.h:209
uint32_t src_thread
Definition: tisci_rm_psil.h:110
Response to unpairing a PSI-L source thread from a destination thread.
Definition: tisci_rm_psil.h:176
uint16_t taddr
Definition: tisci_rm_psil.h:214
struct tisci_header hdr
Definition: tisci_rm_psil.h:121
uint32_t dst_thread
Definition: tisci_rm_psil.h:111
uint32_t valid_params
Definition: tisci_rm_psil.h:211
uint32_t data
Definition: tisci_rm_psil.h:228
uint32_t nav_id
Definition: tisci_rm_psil.h:165
struct tisci_header hdr
Definition: tisci_rm_psil.h:164
Unpairs a PSI-L source thread from a destination thread.
Definition: tisci_rm_psil.h:163
uint32_t data
Definition: tisci_rm_psil.h:273
struct tisci_header hdr
Definition: tisci_rm_psil.h:227
Response to pairing a PSI-L source thread to a destination thread.
Definition: tisci_rm_psil.h:120
struct tisci_header hdr
Definition: tisci_rm_psil.h:108
This file contains:
Definition: tisci_rm_psil.h:107
struct tisci_msg_rm_psil_pair_req __attribute__((__packed__))
uint16_t nav_id
Definition: tisci_rm_psil.h:270
Response to reading a PSI-L thread real-time register.
Definition: tisci_rm_psil.h:226
uint16_t thread
Definition: tisci_rm_psil.h:271
Response to writing a PSI-L thread real-time register.
Definition: tisci_rm_psil.h:282
struct tisci_header hdr
Definition: tisci_rm_psil.h:177
Write to the specified thread real-time configuration register in a specified PSI-L thread using the ...
Definition: tisci_rm_psil.h:267
struct tisci_header hdr
Definition: tisci_rm_psil.h:268
uint32_t dst_thread
Definition: tisci_rm_psil.h:167