AM62Px MCU+ SDK  12.00.00
Firewall Isolation - MCU Domain

Introduction

The example demonstrates the MCU firewall isolation in the use case when the MCU domain is running a safety application. The MCU-R5 application configures a firewall to the MAIN domain I2C by allowing access only to the MCU-R5 core and locks this firewall configuration ownership to the MCU core. After configuring the firewall, it reads data from the main domain I2C to check the access from MCU-R5 core. Then it will a send a ipc notify message to the Wkup-R5 core to trigger a firewall exception. The Wkup-R5 application waits for ipc notify message from the MCU core. Upon receiving the message, it triggers a firewall exception by accessing the I2C0 register config and it will go to data abort. The MCU-R5 receives a interrupt for firewall exception. If the interrupt is not received the test fails.

Supported Combinations

Parameter Value
CPU + OS mcu-r5fss0-0 nortos
wkup-r5fss0-0 freertos
Toolchain ti-arm-clang
Board am62px-sk
Example folder examples/drivers/safety/fwl_isolation

Steps

Sample Output

Shown below is a sample output when the application is run,

################################ Wakeup R5 Log #######################################
Sciserver Testapp Built On: Nov 15 2023 10:51:56
Sciserver Version: v2023.09.0.0-REL.MCUSDK.09.00.01.01+
RM_PM_HAL Version: w09.00.01-am62p
Starting Sciserver..... PASSED
Waiting for ipc notify message to trigger firewall exception....
################################ MCU R5 Log #######################################
Configure I2C0 firewall to allow access only to MCU core... DONE !!!
Readback the firewall configuration ... DONE !!!
Retrieved Firewall data:
Fwl ID: 8
Region No: 1
Control: 0x0000000A
No of permission regs: 3
Permission[0]: 0x0060FFFF
Permission[1]: 0x0060FFFF
Permission[2]: 0x0060FFFF
Start address: 0x0000000020000000
End address: 0x0000000020000FFF
I2C read data through MCU core... !!!
Sample 0: 170
Sample 1: 85
Sample 2: 51
Sample 3: 238
Sample 4: 1
I2C read data through MCU core... DONE !!!
Waiting for firewall exception trigger from the other core...
Firewall exception occurred...
All tests have passed!!