This section provides the performance numbers of Ethernet drivers using CPSW peripheral in MCU+ SDK
| SOC Details | Values |
|---|---|
| Core | R5F |
| Core Operating Speed | 800 MHz |
| Memory Type | DDR |
| Cache status | Enabled |
| EVM Type | AM62PX-LP |
| Configuration | Value |
|---|---|
| Processing Core | Main R5F0 Core 0 |
| Core Frequency | 800 MHz |
| Ethernet Interface Type | RGMII at 1 Gbps |
| Packet buffer memory | DDR (uncached) |
| Scatter-gather TX | Yes |
| Scatter-gather RX | Yes |
| UDMA interrupt pacing | NO |
| RTOS | FreeRTOS |
| RTOS application | Modified Enet CPSW Loopback Example example |
| Host PC tool version | nload |
| Rx packet length | 200 B |
| Tx packet length | 200 B |
| Parameter | CPU<->CPSW Latency Value (ns) | PHY (DP83867IR) Latency (from datasheet) in ns | Total Latency (ns) |
| RX Latency | 20000 | 288 | 20288 |
| TX Latency | 10000 | 384 | 10384 |
| Configuration | Value |
|---|---|
| Processing Core | WKUP R5F0 Core 0 |
| Core Frequency | 800 MHz |
| Ethernet Interface Type | RGMII at 1 Gbps |
| Packet buffer memory | DDR (cached) |
| Hardware checksum offload | Enabled on both Tx and Rx Side |
| Scatter-gather TX | Yes |
| Scatter-gather RX | Yes |
| UDMA interrupt pacing | Yes (realized with timer based interrupt pacing) |
| RTOS | FreeRTOS |
| RTOS application | Enet Lwip CPSW Example in examples |
| TCP/IP stack | LwIP version STABLE-2_2_0_RELEASE |
| Host PC tool version | iperf v2.0.10 |
| Number of Rx packet buffers | 32 |
| Number of Tx packet buffers | 16 |
| Test | Bandwidth (Mbps) | CPU Load (%) |
| TCP RX | 206 | 87.8 |
| TCP TX | 165 | 99.6 |
| TCP Bidirectional | RX=93.4 TX=91.9 | 100 |
Host PC commands:
iperf -c <evm_ip> -riperf -c <evm_ip> -d| Test | Datagram Length = 64B | Datagram Length = 256B | Datagram Length = 512B | Datagram Length = 1470B | ||||||||
| Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | |
| UDP RX | 5 | 30 | 0.0 | 5 | 15 | 0.0 | 25 | 34 | 0.01 | 50 | 16 | 0.0 |
| 10 | 58 | 0.15 | 15 | 38 | 0.02 | 50 | 65 | 0.2 | 65 | 38 | 0.01 | |
| 15 | 84 | 0.2 | 25 | 61 | 0.5 | 65 | 82 | 0.3 | 100 | 56 | 0.08 | |
| UDP RX (Max) | 17 | 100 | 1.5 | 42 | 97 | 0.9 | 80 | 99 | 0.5 | 177 | 99.8 | 0.33 |
| UDP TX (Max) | 26 | 100 | 0.0 | 64 | 100 | 0.0 | 130 | 100 | 0.0 | 372 | 100 | 0.0 |
Host PC commands:
iperf -c <evm_ip> -u -l64 -b <bw> -riperf -c <evm_ip> -u -l 256 -b <bw> -riperf -c <evm_ip> -u -l 512 -b <bw> -riperf -c <evm_ip> -u -b <bw> -r