Introduction
This datasheet provides the performance numbers of various device drivers in MCU PLUS SDK for AM62PX
Generic Setup details
SOC Details | Values |
Core | R5F |
Core Operating Speed | 800 MHz |
Cache Status | Enabled |
Optimization Details | Values |
Build Profile | Release |
R5F Compiler flags | -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -Wall -Werror -g -mthumb -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function |
R5F Linker flags | -Wl,–diag_suppress=10063 -Wl,–ram_model -Wl,–reread_libs |
Code Placement | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
Data Placement | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
Performance Numbers
SBL OSPI NOR performance (HS-FS)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : wkup-r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 mcu-r5f0-0 a530-0
- Size of images loaded by stage1 : 187 KB
- Size of images loaded by stage2 : 895 KB
- Boot Media Clock : 166.667 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 8D-8D-8D
SBL Stage1 boot time breakdown | Time (ms) |
SBL Stage1: System_init | 38.683 |
SBL Stage1: Board_init | 0.002 |
SBL Stage1: Drivers_open | 0.000 |
SBL Stage1: SBL Drivers_open | 0.134 |
SBL Stage1: Board_driversOpen | 0.010 |
SBL Stage1: SBL Board_driversOpen | 7.228 |
SBL Stage1: App_loadSelfcoreImage | 4.163 |
-------------------------------------— | -----------— |
SBL Stage1: Total time taken | 50.310 |
SBL Stage2 boot time breakdown | Time (ms) |
SBL Stage2: System_init | 2.601 |
SBL Stage2: Board_init | 0.003 |
SBL Stage2: FreeRtosTask Create | 0.301 |
SBL Stage2: SBL Drivers_open | 0.522 |
SBL Stage2: SBL Board_driversOpen | 0.103 |
SBL Stage2: App_loadImages | 3.711 |
SBL Stage2: App_loadMCUImages | 6.584 |
SBL Stage2: App_loadLinuxImages | 19.098 |
-------------------------------------— | -----------— |
SBL Stage2: Total time taken | 32.923 |
- Here the CPU load or section copy takes place from the OSPI memory to DDR, this would be slower that mem to mem copy.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- Out of the ~38 ms taken for System Init is mostly attributed to DDR initialization.
SBL EMMC performance (HS-FS)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : wkup-r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 mcu-r5f0-0 a530-0
- Size of images loaded by stage1 : 166 KB
- Size of images loaded by stage2 : 895 KB
- Boot Media Clock : 200.00 MHz
- Mode : HS400
SBL Stage1 boot time breakdown | Time (ms) |
SBL Stage1: System_init | 38.715 |
SBL Stage1: Board_init | 0.000 |
SBL Stage1: Drivers_open | 0.000 |
SBL Stage1: SBL Drivers_open | 20.434 |
SBL Stage1: Board_driversOpen | 0.000 |
SBL Stage1: App_loadSelfcoreImage | 8.656 |
-------------------------------------— | -----------— |
SBL Stage1: Total time taken | 67.805 |
SBL Stage2 boot time breakdown | Time (ms) |
SBL Stage2: System_init | 2.531 |
SBL Stage2: Board_init | 0.000 |
SBL Stage2: FreeRtosTask Create | 0.260 |
SBL Stage2: SBL Drivers_open | 22.494 |
SBL Stage2: App_loadImages | 5.942 |
SBL Stage2: App_loadMCUImages | 7.250 |
SBL Stage2: App_loadLinuxImages | 19.350 |
-------------------------------------— | -----------— |
SBL Stage2: Total time taken | 57.827 |
- The emmc driver initialization is done as part of Drivers_open.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- Out of the ~38 ms taken for System Init is mostly attributed to DDR initialization.
IPC performance
IPC NOTIFY
- 10000 messages are sent and average one way message latency is measured
Local Core | Remote Core | Average Message Latency (us) |
wkup-r5f0-0 | mcu-r5f0-0 | 1.12 |
IPC RPMSG
- 1000 messages are sent and average one way message latency is measured
Local Core | Remote Core | Message Size | Average Message Latency (us) | Max Latency (us) |
wkup-r5f0-0 | mcu-r5f0-0 | 32 | 14.343 | 15 |
wkup-r5f0-0 | mcu-r5f0-0 | 64 | 21.065 | 22 |
wkup-r5f0-0 | mcu-r5f0-0 | 112 | 31.077 | 31 |
EMMC Performance
Mode | Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
SDR50 | 1 | 40.54 | 45.06 |
SDR50 | 4 | 41.50 | 45.56 |
SDR50 | 6 | 36.28 | 45.59 |
DDR50 | 1 | 67.59 | 81.92 |
DDR50 | 4 | 70.87 | 83.64 |
DDR50 | 6 | 71.18 | 83.74 |
HS200 | 1 | 100.52 | 158.66 |
HS200 | 4 | 74.83 | 169.46 |
HS200 | 6 | 90.15 | 169.87 |
HS400 | 1 | 100.67 | 242.17 |
HS400 | 4 | 108.80 | 267.32 |
HS400 | 6 | 83.54 | 263.86 |
OSPI NOR Flash Performance
- Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
- PHY : enabled
- DMA : enabled
Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
1 | 0.42 | 283.57 |
5 | 0.42 | 284.78 |
10 | 0.43 | 284.93 |
GPIO latency
GPIO latency is measured by connecting 2 GPIOs externaly and configuring one GPIO as input and the other as output. Then 1 is written to GPIO output and measure the time between writing 1 to GPIO output to rececving the interrupt at GPIO input.
Core | GPIO In | GPIO Out | Latency (us) |
mcu-r5f | MCU_GPIO0_15 | MCU_GPIO0_16 | 2 |