This section provides the performance numbers of Ethernet drivers using CPSW peripheral in MCU+ SDK
| SOC Details | Values |
|---|---|
| Core | A53 |
| Core Operating Speed | 1 GHz |
| Memory Type | DDR |
| Cache status | Enabled |
| EVM Type | AM62LX-EVM |
| Configuration | Value |
|---|---|
| Processing Core | Main A53 Core 0 |
| Core Frequency | 1 GHz |
| Ethernet Interface Type | RGMII at 1 Gbps |
| Packet buffer memory | DDR (uncached) |
| UDMA interrupt pacing | NO |
| RTOS | FreeRTOS |
| RTOS application | Modified Enet CPSW Loopback Example example |
| Host PC tool version | nload |
| Rx packet length | 200 B |
| Tx packet length | 200 B |
| Parameter | CPU<->CPSW Latency Value (ns) | PHY (DP83867IR) Latency (from datasheet) in ns | Total Latency (ns) |
| RX Latency | 13821 | 288 | 14109 |
| TX Latency | 7000 | 88 | 7384 |
| Configuration | Value |
|---|---|
| Processing Core | Main A53Core 0 |
| Core Frequency | 1 GHz |
| Ethernet Interface Type | RGMII at 1 Gbps |
| Packet buffer memory | DDR (cached) |
| Hardware checksum offload | Enabled on both Tx and Rx Side |
| UDMA interrupt pacing | Yes (realized with timer based interrupt pacing) |
| RTOS | FreeRTOS |
| RTOS application | Enet Lwip CPSW Example in examples |
| TCP/IP stack | LwIP version STABLE-2_2_1_RELEASE |
| Host PC tool version | iperf v2.0.10 |
| Number of Rx packet buffers | 32 |
| Number of Tx packet buffers | 16 |
| Test | Bandwidth (Mbps) | CPU Load (%) |
| TCP RX | 93 | 11 |
| TCP TX | 93 | 14 |
| TCP Bidirectional | RX=93 TX=93 | 24 |
Host PC commands:
iperf -c <evm_ip> -riperf -c <evm_ip> -d| Test | Datagram Length = 256B | Datagram Length = 512B | Datagram Length = 1470B | ||||||
| Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | |
| UDP RX | 5 | 4 | 0 | 25 | 9 | 0.016 | 50 | 8.4 | 0 |
| 10 | 7 | 0 | 50 | 17.2 | 0.06 | 65 | 10 | 0.01 | |
| 25 | 17 | 0.06 | 55 | 19.2 | 0.072 | 95 | 13.14 | 0.04 | |
| UDP RX (Max) | 30 | 20.03 | 0.1 | 60 | 20 | 0.1 | 184 | 23.4 | 0.6 |
| UDP TX (Max) | 168 | 100 | 1.01 | 342 | 100 | 0.8 | 957 | 100 | 0.0 |
Host PC commands:
iperf -c <evm_ip> -u -l64 -b <bw> -riperf -c <evm_ip> -u -l 256 -b <bw> -riperf -c <evm_ip> -u -l 512 -b <bw> -riperf -c <evm_ip> -u -b <bw> -r