AM62L FreeRTOS SDK  11.02.00
Datasheet

Introduction

This datasheet provides the performance numbers of various device drivers in MCU PLUS SDK for AM62LX

Performance Numbers

AM62LX Dhrystone Benchmark performance

Core : a530-0

Benchmarks am62lx-evm
cpu_clock (MHz) 1250
dhrystone_per_mhz (DMIPS/MHz) 2.8583
dhrystone_per_second 6277461.0

AM62LX Interrupt Latency Benchmark performance

The latency measurements include IRQ entry handling latency + ISR + IRQ exit handling latency.

Core : a530-0

Benchmarks am62lx-evm
cpu_clock (MHz) 1250
interrupt latency (ns) 470

AM62LX Coremark Pro Benchmark performance

Workload computed for Single core Core : a530-0

Benchmark (worloads) am62lx-evm
cjpeg-rose7-preset 36.08
core 0.25
linear_alg-mid-100x100-sp 14.55
loops-all-mid-10k-sp 0.62
nnet_test 1.68
parser-125k 5.12
radix2-big-64k 16.23
sha-test 73.04
zip-test 25.04
Coremark-pro()(overall score) 748.07

EMMC Performance

a53 :

Mode Data size(MiB) Write speed(MiBps) Read speed(MiBps)
SDR50 1 32.66 46.04
SDR50 4 43.16 47.35
SDR50 6 39.25 46.27
SDR50 32 42.84 47.40
SDR50 40 42.26 47.41
DDR50 1 54.04 85.31
DDR50 4 71.32 89.91
DDR50 6 62.44 89.65
DDR50 32 66.75 90.11
DDR50 40 68.47 90.14
HS200 1 88.03 167.96
HS200 4 131.61 186.60
HS200 6 135.19 185.43
HS200 32 130.06 187.39
HS200 40 129.77 187.55

OSPI NOR Flash Performance

a53 :

DQS Tuning Algorithm Tuning Time (ms)
Default Tuning Window 6.49 ms
Fast Tuning Window 4.23 ms
  • Flash frequency: 25Mhz
  • Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
  • Phy Condition: disabled
Data Size(MiB) READ MODE DMA Enabled Write Speed(mbps) Read Speed(mbps)
1 DAC No 0.41 0.78
5 DAC No 0.42 0.78
10 DAC No 0.42 0.78
1 DAC Yes 0.41 49.82
5 DAC Yes 0.42 49.84
10 DAC Yes 0.42 49.84
  • Flash frequency: 50Mhz
  • Flash protocol: FLASH_CFG_PROTO_1S_1S_1S
  • Phy Condition: disabled
Data Size(MiB) READ MODE DMA Enabled Write Speed(mbps) Read Speed(mbps)
1 DAC No 0.38 0.54
5 DAC No 0.39 0.54
10 DAC No 0.39 0.54
1 DAC Yes 0.38 6.25
5 DAC Yes 0.39 6.25
10 DAC Yes 0.39 6.25
  • Flash frequency: 133Mhz
  • Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
  • Phy Condition: enabled
Data Size(MiB) READ MODE DMA Enabled Write Speed(mbps) Read Speed(mbps)
1 DAC No 0.41 2.08
5 DAC No 0.42 2.08
10 DAC No 0.42 2.08
1 DAC Yes 0.41 245.40
5 DAC Yes 0.42 246.00
10 DAC Yes 0.42 246.07
  • Flash frequency: 166Mhz
  • Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
  • Phy Condition: enabled
Data Size(MiB) READ MODE DMA Enabled Write Speed(mbps) Read Speed(mbps)
1 DAC No 0.41 2.50
5 DAC No 0.42 2.50
10 DAC No 0.42 2.50
1 DAC Yes 0.41 325.22
5 DAC Yes 0.42 326.25
10 DAC Yes 0.42 326.38
  • Flash frequency: 25Mhz
  • Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
  • Phy Condition: disabled
Data Size(MiB) READ MODE DMA Enabled Write Speed(mbps) Read Speed(mbps)
1 INDAC No 0.41 31.30
5 INDAC No 0.42 31.31
10 INDAC No 0.42 31.31
  • Flash frequency: 50Mhz
  • Flash protocol: FLASH_CFG_PROTO_1S_1S_1S
  • Phy Condition: disabled
Data Size(MiB) READ MODE DMA Enabled Write Speed(mbps) Read Speed(mbps)
1 INDAC No 0.39 6.25
5 INDAC No 0.39 6.25
10 INDAC No 0.39 6.25

CPSW Performance

For CPSW performance refer Ethernet Performance