AM62L FreeRTOS SDK  11.02.00
Buildsheet

Introduction

Build Sheet of supported features and modules for this SDK release. The following table lists the supported features and modules for the corresponding category, along with the support status for RTOS on A53.

The support status is indicated by the following codes:

Cod Note
Yes The feature or module is supported
No The feature or module is not supported
SDKx.y The feature or module will be supported in a future version of the SDK
NA The feature or module is not applicable in the hardware

Software Buildsheet

Category Module SubModule RTOS on A53
Initialization I2C Bootloader Operation No
SPI Bootloader Operation No
QSPI Bootloader Operation NOR No
NAND No
OSPI Bootloader Operation NOR No
NAND (1-bit mode) No
NAND (8-bit mode) No
GPMC Bootloader Operation NOR No
NAND No
Ethernet Bootloader Operation NA
USB Bootloader Operation Host No
Device No
MMCSD Bootloader Operation SD Card (no UHS) No
eMMC No
UART Bootloader Operation No
Device Configuration VTM No
Power Management Deep Sleep Low Power Mode No
Deep Sleep LPM Wakeup Events RTC Timer No
GT Timers No
WKUP UART No
I2C No
I/O Daisy Chain No
USB Connect/Disconnect No
USB Remote Wakeup No
Standby Low Power Mode No
Partial I/O Low Power Mode No
Boot-time OPP configurations No
Runtime Power Management No
DFS/CPUFreq No
CPUIdle (A53 WFI) No
CPUIdle (DDR in Self-Refresh) No
Interprocessor Communication Mailbox No
Memory Controllers DDR Subsystem (DDRSS) DDR4 No
LPDDR4 No
Inline ECC (1bit err) No
Inline ECC (mbit err) No
Time Sync Time Sync Module (CPTS) No
Timer Manager No
Time Sync and Compare Events No
Data Movement Architecture (DMA) Data Movement Subsystem (DMSS) Yes
Peripheral DMA (PDMA) Yes
RingAcc Yes
BCDMA Yes
Packet Streaming Interface Link Yes
General Connectivity Peripherals<br>(MAIN domain) Multichannel Audio Serial Port (McASP) Input Yes
Output Yes
HDMI Output No
Analog to Digital Converter ADC Yes
General-Purpose Interface (GPIO) Yes
Inter-Integrated Circuit (I2C) Controller Yes
Target No
Multichannel Serial Peripheral Interface (McSPI) Controller Yes
Peripheral No
Universal Asynchronous Receiver/Transmitter (UART) UART Yes
RS-485 No
IrDA No
General Connectivity Peripherals<br>(WKUP domain) General-Purpose Interface (GPIO) Yes
Inter-Integrated Circuit (I2C) Controller Yes
Target No
Universal Asynchronous Receiver/Transmitter (UART) UART Yes
RS-485 No
IrDA No
High-speed Serial Interfaces Gigabit Ethernet Switch (CPSW3G) Switch Yes
EndPoint Yes
TSN No
TSN - VLAN No
Universal Serial Bus Subsystem (USBSS) Host 3.1 NA
Device 3.1 NA
Host 2.0 No
Device 2.0 No
Memory Interfaces Flash Subsystem (FSS) No
Quad Serial Peripheral Interface (QSPI) NOR No
NAND No
Octal Serial Peripheral Interface (OSPI) NOR Yes
NAND No
Expanded Serial Peripheral Interface (xSPI) No
General-Purpose Memory Controller (GPMC) FPGA No
NAND No
NOR No
PSRAM No
Error Location Module (ELM) No
Multimedia Card Secure Digital (MMCSD) Interface SD Card Yes
eMMC Yes
Industrial & Control Interfaces Controller Area Network (MCAN) - MAIN domain CAN Yes
CAN FD Yes
Enhanced Capture (ECAP) Module Capture Yes
PWM Yes
Enhanced Pulse Width Modulation (EPWM) Module Yes
Enhanced Quadrature Encoder Pulse (EQEP) Module Yes
Timer Modules Global Timebase Counter (GTC) Yes
Windowed Watchdog Timer (WWDT) - MAIN domain Yes
Windowed Watchdog Timer (WWDT) - WKUP domain NA
Real-Time Clock (RTC) No
Timers - MAIN domain Timer Yes
Capture No
Compare No
PWM No
Timers - WKUP domain Timer No
Capture No
Compare No
PWM No
CRC32 No
RTI(WWDG) No
Voltage and Thermal Management(VTM) No
Display Subsystem DISPLAY Parallel Interface (DPI) No
On-Die Temperature sensor No
On-Chip Debug NA
Crypto Accelerator (DTHEv2) Advanced Encryption Standard (AES) AES-CBC No
AES-ECB No
SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5) SHA-256 No
SHA-512 No
True Random Number Generator (TRNG) No
Board Specifics (AM62L EVM) cc3351 M.2 Wifi No
TPS65214 PMIC No