| SOC | Supported CPUs | EVM | Host PC |
|---|---|---|---|
| AM62L | A53 | AM62L EVM (referred to as am62lx-evm in code) | Windows 10 64b or Ubuntu 22.04 64b |
| Feature | Module |
|---|---|
| A53 FreeRTOS examples demonstrating usage of ethernet on core0 | Networking |
| DSS, UDMA, MCASP, WDG, ADC support | Drivers |
| Tools/Components | Supported CPUs | Version |
|---|---|---|
| Code Composer Studio | A53 | 20.1.0 |
| SysConfig | A53 | 1.23.0, build 4000 |
| GCC AARCH64 | A53 | 9.2-2019.12 |
| FreeRTOS Kernel | A53 | 11.1.0 |
| TIFS | NA | 11.00.10 |
| TF-A | A53 | 11.00.13 |
| OS | Supported CPUs | SysConfig Support |
|---|---|---|
| FreeRTOS Kernel | A53 | NA |
| FreeRTOS POSIX | A53 | NA |
| No RTOS | A53 | NA |
| Module | Supported CPUs | SysConfig Support | OS support |
|---|---|---|---|
| Address Translate | A53 | Yes | FreeRTOS, NORTOS |
| Cache | A53 | Yes | FreeRTOS, NORTOS |
| Clock | A53 | Yes | FreeRTOS, NORTOS |
| CycleCounter | A53 | NA | FreeRTOS, NORTOS |
| Debug | A53 | Yes | FreeRTOS, NORTOS |
| Heap | A53 | NA | FreeRTOS, NORTOS |
| Hwi | A53 | Yes | FreeRTOS, NORTOS |
| MMU | A53 | Yes | FreeRTOS, NORTOS |
| Semaphore | A53 | NA | FreeRTOS, NORTOS |
| Task | A53 | NA | FreeRTOS |
| Timer | A53 | Yes | FreeRTOS, NORTOS |
| Peripheral | Supported CPUs | SysConfig Support |
|---|---|---|
| ADC | A53 | Yes |
| DSS | A53 | Yes |
| ECAP | A53 | Yes |
| EPWM | A53 | Yes |
| EQEP | A53 | Yes |
| GPIO | A53 | Yes |
| GTC | A53 | Yes |
| I2C | A53 | Yes |
| MCAN | A53 | Yes |
| MCASP | A53 | Yes |
| MCSPI | A53 | Yes |
| MMCSD | A53 | Yes |
| OSPI | A53 | Yes |
| UDMA | A53 | Yes |
| UART | A53 | Yes |
| WDT | A53 | Yes |
| Module | Supported CPUs | SysConfig Support | OS Support | Key features tested | Key features not tested |
|---|---|---|---|---|---|
| LwIP | A53 | YES | FreeRTOS | TCP/UDP IP networking stack with server and client functionality, basic Socket APIs, netconn APIs, DHCP, ping, TCP iperf, scatter-gather, DSCP priority mapping | Other LwIP features |
| Ethernet driver (ENET) | A53 | YES | FreeRTOS | Ethernet as port using CPSW, MAC loopback and PHY loopback, Layer 2 MAC, Packet Timestamping, CPSW Switch, Policer and Classifier, MDIO Manual Mode, CBS (IEEE 802.1Qav) on CPSW, IET (IEEE 802.1Qbu) on CPSW | RMII mode |
| ID | Head Line | Module | Applicable Releases |
|---|---|---|---|
| None | None | None | None |
| ID | Head Line | Module | Reported in release | Workaround |
|---|---|---|---|---|
| None | None | None | None | None |