AM62D FreeRTOS SDK  11.02.00
tisci_rm_core.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2018-2025 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  *
32  */
54 #ifndef RM_TISCI_CORE_H
55 #define RM_TISCI_CORE_H
56 
57 #ifdef __cplusplus
58 extern "C"
59 {
60 #endif
61 
62 
63 
97  struct tisci_header hdr;
98  uint16_t type;
99  uint8_t subtype;
100  uint8_t secondary_host;
101 } __attribute__((__packed__));
102 
131  struct tisci_header hdr;
132  uint16_t range_start;
133  uint16_t range_num;
134  uint16_t range_start_sec;
135  uint16_t range_num_sec;
136 } __attribute__((__packed__));
137 
138 
139 #ifdef __cplusplus
140 }
141 #endif
142 
143 #endif /* RM_TISCI_CORE_H */
144 
tisci_msg_rm_get_resource_range_resp::hdr
struct tisci_header hdr
Definition: tisci_rm_core.h:131
tisci_msg_rm_get_resource_range_req::hdr
struct tisci_header hdr
Definition: tisci_rm_core.h:97
__attribute__
struct tisci_msg_rm_get_resource_range_req __attribute__((__packed__))
tisci_msg_rm_get_resource_range_resp::range_start
uint16_t range_start
Definition: tisci_rm_core.h:132
tisci_msg_rm_get_resource_range_resp
Get resource range response message.
Definition: tisci_rm_core.h:130
tisci_header
Header that prefixes all TISCI messages.
Definition: tisci_protocol.h:94
tisci_msg_rm_get_resource_range_req::secondary_host
uint8_t secondary_host
Definition: tisci_rm_core.h:100
tisci_msg_rm_get_resource_range_req
This file contains:
Definition: tisci_rm_core.h:96
tisci_msg_rm_get_resource_range_resp::range_num
uint16_t range_num
Definition: tisci_rm_core.h:133
tisci_msg_rm_get_resource_range_req::subtype
uint8_t subtype
Definition: tisci_rm_core.h:99
tisci_msg_rm_get_resource_range_req::type
uint16_t type
Definition: tisci_rm_core.h:98
tisci_msg_rm_get_resource_range_resp::range_start_sec
uint16_t range_start_sec
Definition: tisci_rm_core.h:134
tisci_msg_rm_get_resource_range_resp::range_num_sec
uint16_t range_num_sec
Definition: tisci_rm_core.h:135