Introduction
This datasheet provides the performance numbers of various device drivers in MCU PLUS SDK for AM62DX
Generic Setup details
| SOC Details | Values |
| Core | R5F |
| Core Operating Speed | 800 MHz |
| Cache Status | Enabled |
| Optimization Details | Values |
| Build Profile | Release |
| R5F Compiler flags | -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -Wall -Werror -g -mthumb -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function |
| R5F Linker flags | -Wl,–diag_suppress=10063 -Wl,–ram_model -Wl,–reread_libs |
| Code Placement | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
| Data Placement | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
Performance Numbers
SBL OSPI performance (HS-FS)
- Software/Application used : sbl_ospi_multistage, ipc_rpmsg_echo, and HSM App Images
- Cores booted by stage1 SBL : r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 mcu-r5f0-0 a530-0 c75ss0
- Size of images loaded by stage1 : 259 KB
- Size of images loaded by stage2 : 267 KB
- Boot Media Clock : 166.667 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 8D-8D-8D
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 17.538 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.001 |
| SBL Stage1: SBL Drivers_open | 0.192 |
| SBL Stage1: Board_driversOpen | 0.007 |
| SBL Stage1: SBL Board_driversOpen | 1.414 |
| SBL Stage1: Sciclient Get Version | 10.170 |
| SBL Stage1: App_loadSelfcoreImage | 4.998 |
| SBL Stage1: App_waitForMcuPbist | 0.003 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 34.327 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 1.921 |
| SBL Stage2: Board_init | 0.003 |
| SBL Stage2: FreeRtosTask Create | 0.299 |
| SBL Stage2: SBL Drivers_open | 0.748 |
| SBL Stage2: SBL Board_driversOpen | 0.200 |
| SBL Stage2: App_loadHSMImage | 3.230 |
| SBL Stage2: App_loadMCUImage | 4.513 |
| SBL Stage2: App_loadA53Images | 6.095 |
| SBL Stage2: App_loadDSPImage | 15.422 |
| -------------------------------------— | -----------— |
| SBL Stage2: SBL Total Time Taken | 32.435 |
- Here the CPU load or section copy takes place from the OSPI memory to DDR, this would be slower that mem to mem copy.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- Out of the ~17 ms taken for System Init is mostly attributed to DDR initialization.
SBL EMMC performance (HS-FS)
- Software/Application used : sbl_emmc_multistage, ipc_rpmsg_echo and HSM App Images
- Cores booted by stage1 SBL : r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 mcu-r5f0-0 r5f0-0 a530-0 c75ss0
- Size of images loaded by stage1 : 259 KB
- Size of images loaded by stage2 : 267 KB
- Boot Media Clock : 200.000 MHz
- Mode : HS200
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 17.521 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.000 |
| SBL Stage1: SBL Drivers_open | 20.630 |
| SBL Stage1: Board_driversOpen | 0.000 |
| SBL Stage1: Sciclient Get Version | 10.181 |
| SBL Stage1: App_loadSelfcoreImage | 9.809 |
| -------------------------------------— | -----------— |
| SBL Stage1: SBL Total Time Taken | 58.143 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 1.916 |
| SBL Stage2: Board_init | . 3 |
| SBL Stage2: FreeRtosTask Create | .255 |
| SBL Stage2: SBL Drivers_open | 16.666 |
| SBL Stage2: App_loadHSMImage | 6.313 |
| SBL Stage2: App_loadMCUImage | 6.037 |
| SBL Stage2: App_loadA53Images | 6.579 |
| SBL Stage2: App_loadDSPImage | 13.922 |
| -------------------------------------— | -----------— |
| SBL Stage2: SBL Total Time Taken | 51.694 |
- The emmc driver initialization is done as part of Drivers_open.
- Out of the ~17 ms taken for System Init is mostly attributed to DDR initialization.
IPC performance
IPC NOTIFY
- 10000 messages are sent and average one way message latency is measured.
- All cores are running from DDR with the exception of MCU-R5 from MSRAM
| Local Core | Remote Core | Average Message Latency (ns) |
| mcu-r5f0-0 | c75ss0 | 1956ns |
| mcu-r5f0-0 | a530-0 | 1221ns |
| mcu-r5f0-0 | r5f0-0 | 1840ns |
| a530-0 | c75ss0 | 1956ns |
| c75ss0 | r5f0-0 | 1956ns |
| a530-0 | r5f0-0 | 1060ns |
IPC RPMSG
- 1000 messages are sent and average one way message latency is measured
| Local Core | Remote Core | Message Size | Average Message Latency (us) | Max Latency (us) |
| r5f0-0 | a530-0 | 4 | 7.219 | 10 |
| r5f0-0 | mcu-r5f0-0 | 4 | 9.130 | 12 |
| r5f0-0 | c75ss0 | 4 | 76.210 | 89 |
| r5f0-0 | a530-0 | 32 | 9.809 | 12 |
| r5f0-0 | a530-0 | 64 | 12.874 | 16 |
| r5f0-0 | a530-0 | 112 | 17.838 | 21 |
| r5f0-0 | mcu-r5f0-0 | 32 | 15.146 | 18 |
| r5f0-0 | mcu-r5f0-0 | 64 | 21.922 | 26 |
| r5f0-0 | mcu-r5f0-0 | 112 | 32.056 | 37 |
| r5f0-0 | c75ss0 | 32 | 85.545 | 99 |
| r5f0-0 | c75ss0 | 64 | 95.048 | 121 |
| r5f0-0 | c75ss0 | 112 | 106.842 | 136 |
EMMC Performance
| Mode | Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| SDR50 | 1 | 26.72 | 45.17 |
| SDR50 | 4 | 38.03 | 45.56 |
| SDR50 | 6 | 41.64 | 45.58 |
| SDR50 | 32 | 39.27 | 45.62 |
| SDR50 | 40 | 39.95 | 44.25 |
| DDR50 | 1 | 54.18 | 82.00 |
| DDR50 | 4 | 70.68 | 83.66 |
| DDR50 | 6 | 59.78 | 79.37 |
| DDR50 | 32 | 68.17 | 83.02 |
| DDR50 | 40 | 63.71 | 83.17 |
| HS200 | 1 | 71.61 | 160.23 |
| HS200 | 4 | 109.75 | 169.47 |
| HS200 | 6 | 109.49 | 152.14 |
| HS200 | 32 | 95.56 | 166.77 |
| HS200 | 40 | 99.37 | 167.39 |
OSPI Performance
- Flash frequency: 25Mhz
- Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
- Phy Condition: disabled
| Data Size(MiB) | DMA Enabled | Write Speed(mbps) | Read Speed(mbps) |
| 1 | No | 0.44 | 2.74 |
| 5 | No | 0.43 | 2.74 |
| 10 | No | 0.43 | 2.74 |
| 1 | Yes | 0.44 | 48.74 |
| 5 | Yes | 0.43 | 48.76 |
| 10 | Yes | 0.43 | 48.76 |
- Flash frequency: 50Mhz
- Flash protocol: FLASH_CFG_PROTO_1S_1S_1S
- Phy Condition: disabled
| Data Size(MiB) | DMA Enabled | Write Speed(mbps) | Read Speed(mbps) |
| 1 | No | 0.41 | 5.87 |
| 5 | No | 0.41 | 5.87 |
| 10 | No | 0.41 | 5.87 |
| 1 | Yes | 0.41 | 6.23 |
| 5 | Yes | 0.41 | 6.23 |
| 10 | Yes | 0.41 | 6.23 |
- Flash frequency: 133Mhz
- Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
- Phy Condition: enabled
| Data Size(MiB) | DMA Enabled | Write Speed(mbps) | Read Speed(mbps) |
| 1 | No | 0.43 | 6.14 |
| 5 | No | 0.43 | 6.13 |
| 10 | No | 0.43 | 6.13 |
| 1 | Yes | 0.43 | 233.99 |
| 5 | Yes | 0.43 | 234.69 |
| 10 | Yes | 0.43 | 234.78 |
- Flash frequency: 166Mhz
- Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
- Phy Condition: enabled
| Data Size(MiB) | DMA Enabled | Write Speed(mbps) | Read Speed(mbps) |
| 1 | No | 0.43 | 6.83 |
| 5 | No | 0.43 | 6.83 |
| 10 | No | 0.43 | 6.83 |
| 1 | Yes | 0.43 | 283.82 |
| 5 | Yes | 0.43 | 284.83 |
| 10 | Yes | 0.43 | 284.95 |
McASP (audio) Latency
- McASP operating at 48KHz, I2C mode
- RX to TX pin to pin latency is measured
- Rx To Tx pin to pin latency ~468us
Boot latency
- Measured from MCU_PORz to the first response of MCU-R5 and C7x cores
- OSPI boot mode with SBL running OSPI in 8D-8D-8D mode (Phy enabled, DMA enabled)
- HSM image size ~7KB
- MCU R5 image size ~1MB
- Boot time as observed in HS-FS device
MCU R5 boot time
- GPIO toggle time from MCUR5 main (Measured from MCU_PORz)
C7x audio chime time
- C7x audio out time (Measured from MCU_PORz)
- Includes DAC configuration time