AM62Ax MCU+ SDK  09.02.00
tisci_rm_psil.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2017-2024 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  *
32  */
54 #ifndef RM_TISCI_PSIL_H
55 #define RM_TISCI_PSIL_H
56 
57 #ifdef __cplusplus
58 extern "C"
59 {
60 #endif
61 
62 
63 
108  struct tisci_header hdr;
109  uint32_t nav_id;
110  uint32_t src_thread;
111  uint32_t dst_thread;
112 } __attribute__((__packed__));
113 
121  struct tisci_header hdr;
122 } __attribute__((__packed__));
123 
164  struct tisci_header hdr;
165  uint32_t nav_id;
166  uint32_t src_thread;
167  uint32_t dst_thread;
168 } __attribute__((__packed__));
169 
177  struct tisci_header hdr;
178 } __attribute__((__packed__));
179 
210  struct tisci_header hdr;
211  uint32_t valid_params;
212  uint16_t nav_id;
213  uint16_t thread;
214  uint16_t taddr;
215 } __attribute__((__packed__));
216 
227  struct tisci_header hdr;
228  uint32_t data;
229 } __attribute__((__packed__));
230 
268  struct tisci_header hdr;
269  uint32_t valid_params;
270  uint16_t nav_id;
271  uint16_t thread;
272  uint16_t taddr;
273  uint32_t data;
274 } __attribute__((__packed__));
275 
283  struct tisci_header hdr;
284 } __attribute__((__packed__));
285 
286 
287 #ifdef __cplusplus
288 }
289 #endif
290 
291 #endif /* RM_TISCI_PSIL_H */
292 
tisci_msg_rm_psil_read_req::thread
uint16_t thread
Definition: tisci_rm_psil.h:213
tisci_msg_rm_psil_write_req::valid_params
uint32_t valid_params
Definition: tisci_rm_psil.h:269
tisci_msg_rm_psil_write_resp::hdr
struct tisci_header hdr
Definition: tisci_rm_psil.h:283
tisci_msg_rm_psil_pair_req::nav_id
uint32_t nav_id
Definition: tisci_rm_psil.h:109
tisci_msg_rm_psil_unpair_req::src_thread
uint32_t src_thread
Definition: tisci_rm_psil.h:166
tisci_msg_rm_psil_read_req::hdr
struct tisci_header hdr
Definition: tisci_rm_psil.h:210
tisci_msg_rm_psil_write_req::taddr
uint16_t taddr
Definition: tisci_rm_psil.h:272
tisci_msg_rm_psil_read_req::nav_id
uint16_t nav_id
Definition: tisci_rm_psil.h:212
tisci_msg_rm_psil_read_req
Reads the specified thread real-time configuration register from a specified PSI-L thread using the P...
Definition: tisci_rm_psil.h:209
tisci_msg_rm_psil_pair_req::src_thread
uint32_t src_thread
Definition: tisci_rm_psil.h:110
tisci_msg_rm_psil_unpair_resp
Response to unpairing a PSI-L source thread from a destination thread.
Definition: tisci_rm_psil.h:176
tisci_msg_rm_psil_read_req::taddr
uint16_t taddr
Definition: tisci_rm_psil.h:214
tisci_msg_rm_psil_pair_resp::hdr
struct tisci_header hdr
Definition: tisci_rm_psil.h:121
tisci_header
Header that prefixes all TISCI messages.
Definition: tisci_protocol.h:94
tisci_msg_rm_psil_pair_req::dst_thread
uint32_t dst_thread
Definition: tisci_rm_psil.h:111
tisci_msg_rm_psil_read_req::valid_params
uint32_t valid_params
Definition: tisci_rm_psil.h:211
tisci_msg_rm_psil_read_resp::data
uint32_t data
Definition: tisci_rm_psil.h:228
tisci_msg_rm_psil_unpair_req::nav_id
uint32_t nav_id
Definition: tisci_rm_psil.h:165
tisci_msg_rm_psil_unpair_req::hdr
struct tisci_header hdr
Definition: tisci_rm_psil.h:164
tisci_msg_rm_psil_unpair_req
Unpairs a PSI-L source thread from a destination thread.
Definition: tisci_rm_psil.h:163
tisci_msg_rm_psil_write_req::data
uint32_t data
Definition: tisci_rm_psil.h:273
tisci_msg_rm_psil_read_resp::hdr
struct tisci_header hdr
Definition: tisci_rm_psil.h:227
tisci_msg_rm_psil_pair_resp
Response to pairing a PSI-L source thread to a destination thread.
Definition: tisci_rm_psil.h:120
tisci_msg_rm_psil_pair_req::hdr
struct tisci_header hdr
Definition: tisci_rm_psil.h:108
tisci_msg_rm_psil_pair_req
This file contains:
Definition: tisci_rm_psil.h:107
__attribute__
struct tisci_msg_rm_psil_pair_req __attribute__((__packed__))
tisci_msg_rm_psil_write_req::nav_id
uint16_t nav_id
Definition: tisci_rm_psil.h:270
tisci_msg_rm_psil_read_resp
Response to reading a PSI-L thread real-time register.
Definition: tisci_rm_psil.h:226
tisci_msg_rm_psil_write_req::thread
uint16_t thread
Definition: tisci_rm_psil.h:271
tisci_msg_rm_psil_write_resp
Response to writing a PSI-L thread real-time register.
Definition: tisci_rm_psil.h:282
tisci_msg_rm_psil_unpair_resp::hdr
struct tisci_header hdr
Definition: tisci_rm_psil.h:177
tisci_msg_rm_psil_write_req
Write to the specified thread real-time configuration register in a specified PSI-L thread using the ...
Definition: tisci_rm_psil.h:267
tisci_msg_rm_psil_write_req::hdr
struct tisci_header hdr
Definition: tisci_rm_psil.h:268
tisci_msg_rm_psil_unpair_req::dst_thread
uint32_t dst_thread
Definition: tisci_rm_psil.h:167